EN 598.2 Revolving Handles Phenolic Plastic, with or without Threaded Spindle

Photo

EN 598.2 Phenolic Plastic Revolving Handles, with or without Threaded Spindle Type: A - With stainless steel threaded spindle
ELESA original design
code: I.281 / I.281+x-SST
Type: A - With stainless steel threaded spindle
EN 598.2 Phenolic Plastic Revolving Handles, with or without Threaded Spindle Type: A - With stainless steel threaded spindle EN 598.2 Phenolic Plastic Revolving Handles, with or without Threaded Spindle Type: E - Without threaded spindle
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The outstanding feature of revolving handles EN 598.2 is their highly robust design. They are resistant to solvents, oils, grease and other chemical agents.

Type E is suitable for use with user-specific threaded spindles.

Specification

PlasticKU
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Threaded spindle

  • Type A:
    Stainless steel AISI 304
  • Type B:
    Steel, matte chrome plated finish

RoHS

Technical drawing

3D
Hide technical drawing
EN 598.2 Phenolic Plastic Revolving Handles, with or without Threaded Spindle sketch

Part Options / Table

Type

AWith stainless steel threaded spindle
BWith steel threaded spindle
EWithout threaded spindle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 6g
Thread
Type A, Type B
d3 +0.012/+0.004

Type E
d4d5l1l2l3l4l5A/F
Internal hex
in mm
0.711/4 x 20*-0.590.471.570.510.041.541.384
0.835/16 x 18*-0.670.551.970.59-1.971.695
0.915/16 x 18*-0.750.632.560.670.042.522.206
1.023/8 x 16*-0.830.673.150.710.043.112.766
1.103/8 x 16*-0.870.753.540.710.043.503.118
* Inch sizes are only available with steel threaded spindle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 6g
Thread
Type A, Type B
d3 +0.012/+0.004

Type E
d4d5l1l2l3l4l5A/F
Internal hex
in mm
0.71M 6-0.3150.590.471.570.510.041.541.384
0.83M 8-0.3940.670.551.970.59-1.971.695
0.91M 8-0.4720.750.632.560.670.042.522.206
0.91M 10-0.4720.750.632.560.670.042.522.206
1.02M 10-0.5120.830.673.150.710.043.112.766
1.10M 10-0.5510.870.753.540.710.043.503.118
1.22M 12M 140.6300.980.794.020.790.083.943.508

Build & Price

3D Product Configurator
Material

Handle diameter d1
Thread d2

Inch


Metric


Bore diameter d3
Type



Selected Part

Total US Dollars (net)
$18.32
In Stock: 20
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$18.32
10249$17.65
250499$16.66
≥ 500$14.99
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.062 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...