EN 603.1 Adjustable Levers with Push Button, Technopolymer Plastic, Tapped Type, with Stainless Steel Components, Ergostyle®

Photo

EN 603.1 Technopolymer Plastic Adjustable Levers, with Push Button, Tapped Type, with Stainless Steel Components, Ergostyle® Color: DOR - Orange, RAL 2004, shiny finish
ELESA original design
code: ERX.SST
Color: DOR - Orange, RAL 2004, shiny finish
EN 603.1 Technopolymer Plastic Adjustable Levers, with Push Button, Tapped Type, with Stainless Steel Components, Ergostyle® Color: DOR - Orange, RAL 2004, shiny finish EN 603.1 Technopolymer Plastic Adjustable Levers, with Push Button, Tapped Type, with Stainless Steel Components, Ergostyle® Color: DBL - Blue, RAL 5024, shiny finish EN 603.1 Technopolymer Plastic Adjustable Levers, with Push Button, Tapped Type, with Stainless Steel Components, Ergostyle® Color: DGB - Yellow, RAL 1021, shiny finish EN 603.1 Technopolymer Plastic Adjustable Levers, with Push Button, Tapped Type, with Stainless Steel Components, Ergostyle® Color: DGN - Green, RAL 6017, shiny finish EN 603.1 Technopolymer Plastic Adjustable Levers, with Push Button, Tapped Type, with Stainless Steel Components, Ergostyle® Color: DGR - Gray, RAL 7035, shiny finish EN 603.1 Technopolymer Plastic Adjustable Levers, with Push Button, Tapped Type, with Stainless Steel Components, Ergostyle® Color: DRT - Red, RAL 3000, shiny finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The slightly arched ergonomic shape of the
adjustable levers EN 603.1 gives the operator a comfortable and safe grip, while the thumb rests naturally on the push button.

These levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the mating serrations of the lever and the insert automatically re-engage via a spring and push button that holds the assembly together.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Lever body / serrated insert
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 265 °F (130 °C)
  • Black-gray, similar to RAL 7021, matte finish

Color of the push button:
Black-gray, RAL 7021, shiny finishDSGDSG
Orange, RAL 2004, shiny finishDORDOR
Gray, RAL 7035, shiny finishDGRDGR
Yellow, RAL 1021, shiny finishDGBDGB
Blue, RAL 5024, shiny finishDBLDBL
Red, RAL 3000, shiny finishDRTDRT
Green, RAL 6017, shiny finishDGNDGN


Tapped insert
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
EN 603.1 Technopolymer Plastic Adjustable Levers, with Push Button, Tapped Type, with Stainless Steel Components, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1d2d3h1h2h3h4
Stroke
t
min.
1.731/4 x 200.470.611.160.241.280.140.39
2.485/16 x 180.590.751.480.311.690.160.51
3.073/8 x 160.750.911.850.472.130.160.67
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1d2d3h1h2h3h4
Stroke
t
min.
1.18M 50.470.611.160.241.180.140.24
1.18M 60.470.611.160.241.180.140.39
1.73M 50.470.611.160.241.280.140.24
1.73M 60.470.611.160.241.280.140.39
2.48M 60.590.751.480.311.690.160.47
2.48M 80.590.751.480.311.690.160.51
3.07M 80.750.911.850.472.130.160.51
3.07M 100.750.911.850.472.130.160.67
3.74M 120.851.042.150.512.540.180.79
4.25M 120.981.182.150.432.580.180.79

Build & Price

3D Product Configurator
Lever length l1
Thread d1

Inch


Metric


Color
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total US Dollars (net)
$7.13
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
119$7.13
20499$6.87
500999$6.49
≥ 1000$5.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
EN 603.1-44-1/4x20-DSGEN 603.1-44-1/4x20-DOREN 603.1-44-1/4x20-DGREN 603.1-44-1/4x20-DGBEN 603.1-44-1/4x20-DBLEN 603.1-44-1/4x20-DRTEN 603.1-44-1/4x20-DGNEN 603.1-63-5/16x18-DSGEN 603.1-63-5/16x18-DOREN 603.1-63-5/16x18-DGREN 603.1-63-5/16x18-DGBEN 603.1-63-5/16x18-DBLEN 603.1-63-5/16x18-DRTEN 603.1-63-5/16x18-DGNEN 603.1-78-3/8x16-DSGEN 603.1-78-3/8x16-DOREN 603.1-78-3/8x16-DGREN 603.1-78-3/8x16-DGBEN 603.1-78-3/8x16-DBLEN 603.1-78-3/8x16-DRTEN 603.1-78-3/8x16-DGNEN 603.1-30-M5-DSGEN 603.1-30-M5-DOREN 603.1-30-M5-DGREN 603.1-30-M5-DGBEN 603.1-30-M5-DBLEN 603.1-30-M5-DRTEN 603.1-30-M5-DGNEN 603.1-30-M6-DSGEN 603.1-30-M6-DOREN 603.1-30-M6-DGREN 603.1-30-M6-DGBEN 603.1-30-M6-DBLEN 603.1-30-M6-DRTEN 603.1-30-M6-DGNEN 603.1-44-M5-DSGEN 603.1-44-M5-DOREN 603.1-44-M5-DGREN 603.1-44-M5-DGBEN 603.1-44-M5-DBLEN 603.1-44-M5-DRTEN 603.1-44-M5-DGNEN 603.1-44-M6-DSGEN 603.1-44-M6-DOREN 603.1-44-M6-DGREN 603.1-44-M6-DGBEN 603.1-44-M6-DBLEN 603.1-44-M6-DRTEN 603.1-44-M6-DGNEN 603.1-63-M6-DSGEN 603.1-63-M6-DOREN 603.1-63-M6-DGREN 603.1-63-M6-DGBEN 603.1-63-M6-DBLEN 603.1-63-M6-DRTEN 603.1-63-M6-DGNEN 603.1-63-M8-DSGEN 603.1-63-M8-DOREN 603.1-63-M8-DGREN 603.1-63-M8-DGBEN 603.1-63-M8-DBLEN 603.1-63-M8-DRTEN 603.1-63-M8-DGNEN 603.1-78-M8-DSGEN 603.1-78-M8-DOREN 603.1-78-M8-DGREN 603.1-78-M8-DGBEN 603.1-78-M8-DBLEN 603.1-78-M8-DRTEN 603.1-78-M8-DGNEN 603.1-78-M10-DSGEN 603.1-78-M10-DOREN 603.1-78-M10-DGREN 603.1-78-M10-DGBEN 603.1-78-M10-DBLEN 603.1-78-M10-DRTEN 603.1-78-M10-DGNEN 603.1-95-M12-DSGEN 603.1-95-M12-DOREN 603.1-95-M12-DGREN 603.1-95-M12-DGBEN 603.1-95-M12-DBLEN 603.1-95-M12-DRTEN 603.1-95-M12-DGNEN 603.1-108-M12-DSGEN 603.1-108-M12-DOREN 603.1-108-M12-DGREN 603.1-108-M12-DGBEN 603.1-108-M12-DBLEN 603.1-108-M12-DRTEN 603.1-108-M12-DGN