B | Without keyway |
K | With keyway |
V | With square |
d1 | d2 Bore +0.001 | Square +0.001 | d3 | d4 | d5 | d6 | d7 | b | h1 | h2 | h3 | h4 | h5 | h6 | k | Length l | r | s | t |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.26 | 0.236 | - | 0.59 | 0.89 | 0.63 | 0.39 | 0.16 | 0.79 | 0.94 | 1.38 | 0.94 | 0.71 | 0.08 | 0.12 | 0.94 | 2.64 | 0.47 | 0.17 | 0.35 |
1.46 | 0.315 | - | 0.71 | 1.02 | 0.79 | 0.53 | 0.20 | 0.91 | 1.06 | 1.65 | 1.10 | 0.79 | 0.10 | 0.20 | 1.02 | 3.35 | 0.54 | 0.17 | 0.49 |
1.81 | 0.472 | 0.472 | 0.87 | 1.24 | 1.00 | 0.67 | 0.24 | 1.14 | 1.38 | 2.13 | 1.42 | 0.94 | 0.08 | 0.31 | 1.26 | 4.33 | 0.69 | 0.26 | 0.61 |
2.13 | 0.551 | 0.551 | 1.02 | 1.42 | 1.22 | 0.83 | 0.31 | 1.34 | 1.50 | 2.36 | 1.50 | 1.16 | 0.10 | 0.24 | 1.54 | 5.51 | 0.80 | 0.29 | 0.63 |
EN 623.5 control lever attached via a key / keyway, using a Countersunk Washers GN 184.5 |
|||||||||||
EN 623.5 control lever with ball and spring mechanism for indexing the positioning angle, attached with a cross pin. The cross pin is to be attached at an angle of 45° to the shaft axis. |
Min | Max | Price |
---|---|---|
1 | 9 | $23.51 |
10 | 249 | $22.65 |
250 | 499 | $21.37 |
≥ 500 | $19.23 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351