GN 111.2Retaining CablesStainless Steel AISI 304, with Mounting Tabs or Loops
Photo
Type: C - With 2 mounting tabs Color: BL - Plain finish
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Retaining cables GN 111.2 are available in 5 different types and can therefore be used in a variety of applications, such as loss protection, or connecting and fastening cables.
The coating of versions TR and SW protects adjacent parts from chafing or other damage. The smooth surface is also pleasant to the touch. The black design is visually discreet and is used when reflections on the surface are to be reduced.
The alignment of the cable eyelets and lugs may deviate from the drawing.
The load values given in the table are non-binding guide values and rule out any liability.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.