GN 115 Cam Latches Stainless Steel, with Plastic Operating Elements

Photo

GN 115 Stainless Steel Cam Latches, with Plastic Operating Elements Type: RG - With hollow knurled knob GN 7336
Type: RG - With hollow knurled knob GN 7336
GN 115 Stainless Steel Cam Latches, with Plastic Operating Elements Type: RG - With hollow knurled knob GN 7336 GN 115 Stainless Steel Cam Latches, with Plastic Operating Elements Type: HG - With lever GN 115 Stainless Steel Cam Latches, with Plastic Operating Elements Type: KG - With wing knob
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cam latches GN 115 lock by a turning operation limited to 90° which moves the latch arm in the locked position behind the door frame. The bevels of the latch arm ease the closing of the door.
Thanks to the stainless steel materials used, the latches are optimally suited for use in corrosive environments.

Latch arms are available with different bend angles to cover a latch arm distance A from 6 to 50 mm.

Product comes supplied with a loosely enclosed latch arm.

Specification

Cam latch housing
Stainless steelNI AISI 303


Latch arm
Stainless steel AISI 304


Operating elements
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


Other parts
Stainless steel AISI 304


Protection class IP 65


RoHS

Accessory

Protective Guide Plates GN 120.2
Internal Cabinet Handles GN 120.3
Sheet Metal Punches GN 123

Technical drawing

3D
Hide technical drawing
GN 115 Stainless Steel Cam Latches, with Plastic Operating Elements sketch

Part Options / Table

Type

RGWith hollow knurled knob GN 7336
KGWith wing knob
HGWith lever

Metric

Dimensions in: Inch (change to Metric)
Latch arm distance A
0.240.390.550.710.790.870.941.021.101.181.341.501.571.97

Build & Price

3D Product Configurator
Type



Latch arm distance A
Material

Construction and Assembly Instructions

Skizze GN 115 Montage

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

Once assembled, the latch is pushed through the bore diameter from the front. The hex nut can then be pushed over the latch from the back and bolted in place.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the Sheet Metal Punches GN 123 are the tool of choice.

Selected Part

Total US Dollars (net)
$49.99
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$49.99
100249$45.82
250499$41.66
≥ 500$37.49
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.271 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 115-RG-6-NIGN 115-KG-6-NIGN 115-HG-6-NIGN 115-RG-10-NIGN 115-KG-10-NIGN 115-HG-10-NIGN 115-RG-14-NIGN 115-KG-14-NIGN 115-HG-14-NIGN 115-RG-18-NIGN 115-KG-18-NIGN 115-HG-18-NIGN 115-RG-20-NIGN 115-KG-20-NIGN 115-HG-20-NIGN 115-RG-22-NIGN 115-KG-22-NIGN 115-HG-22-NIGN 115-RG-24-NIGN 115-KG-24-NIGN 115-HG-24-NIGN 115-RG-26-NIGN 115-KG-26-NIGN 115-HG-26-NIGN 115-RG-28-NIGN 115-KG-28-NIGN 115-HG-28-NIGN 115-RG-30-NIGN 115-KG-30-NIGN 115-HG-30-NIGN 115-RG-34-NIGN 115-KG-34-NIGN 115-HG-34-NIGN 115-RG-38-NIGN 115-KG-38-NIGN 115-HG-38-NIGN 115-RG-40-NIGN 115-KG-40-NIGN 115-HG-40-NIGN 115-RG-50-NIGN 115-KG-50-NIGN 115-HG-50-NI