GN 125.5Flat Adjustable Tension LeversStainless Steel, Tapped Type
Photo
Type: D - Straight lever
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
With the flat adjustable tension levers GN 125.5, the overall height is reduced to a minimum. The cover disk gives these levers a nice appearance.
As all other adjustable levers, they are ideal wherever parts have to be clamped in a confined space or in a particular lever position. The threaded insert is connected with the hub via serrations that can be disengaged.
Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.
Specification
Body / lever / insert
Stainless steel AISI 303
Matte shot-blasted finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.352 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.