GN 184.5 Countersunk Washers Stainless Steel

Photo

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 184.5 countersunk washers are retained to the face of the shaft end with DIN 7991 / DIN ISO 2009 countersunk screws, forming a clean-look end cap.

A typical application example would be the retention of a handwheel with keyway to a shaft.

Specification

Stainless steel
European standard No. 1.4305 (AISI 303)
  • Turned
  • Matte shot-blasted finish

RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 184.5 Stainless Steel Countersunk Washers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2d3sFor DIN 7991 / DIN ISO 2009
countersunk screws
with thread size
0.630.170.310.12M 4
0.790.170.310.12M 4
0.870.210.390.14M 5
0.980.210.390.14M 5
1.100.210.390.14M 5
1.260.250.470.16M 6
1.420.250.470.16M 6
1.570.250.470.20M 6
1.770.250.470.24M 6
2.050.250.470.24M 6

Build & Price

3D Product Configurator
Outer diameter d1

Selected Part

Total US Dollars (net)
$1.90
In stock: 21
In stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.90
100249$1.74
250499$1.58
≥ 500$1.42
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: Compliant
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.