A | With tapped bore d3 in the center, with two countersunk bores for socket cap screws |
B | With bore d4 in the center, with two countersunk bores for socket cap screws |
C | With tapped bore d3 in the center, with two tapped bores to screw on |
D | With bore d4 in the center, with two tapped bores to screw on |
E | Without bores |
d1 | z Tooth count | d2 | d3 | d4 | d5 | d6 | d7 | h1 ±0.004 Center of the teeth | h2 (2 x h1) | m1 | m2 | w min. Stroke |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.87 | 48 | 60 | 0.61 | M 4 | 0.17 | 0.13 | M 3 | 0.12 | 0.256 | 0.51 | 0.47 | 0.47 | 0.02 |
1.06 | 48 | 60 | 0.77 | M 5 | 0.20 | 0.17 | M 4 | 0.16 | 0.295 | 0.59 | 0.59 | 0.59 | 0.03 |
1.26 | 48 | 60 | 0.93 | M 6 | 0.24 | 0.21 | M 5 | 0.20 | 0.354 | 0.71 | 0.71 | 0.71 | 0.04 |
1.57 | 48 | 60 | 1.18 | M 8 | 0.32 | 0.25 | M 6 | 0.24 | 0.453 | 0.91 | 0.91 | 0.91 | 0.05 |
z |
Angle |
Possible angles / index positions |
|||||||||
48 |
7.5° |
||||||||||
60 |
6° |
Min | Max | Price |
---|---|---|
1 | 49 | $25.54 |
50 | 99 | $23.41 |
100 | 249 | $21.28 |
≥ 250 | $19.15 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351