GN 206.1 Double Arm Clamp Nuts Stainless Steel, Tapped Type

Photo

GN 206.1 Stainless Steel Double Arm Clamp Nuts, Tapped Type
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Double arm clamp nuts GN 206.1 are solid components. They are a good choice for certain corrosion free environment applications.

Specification

Body
Stainless steel precision castingNI AISI CF-8

  • Fettled
  • Contact faces machined

RoHS

On request

Double arm clamp nuts GN 206.1, powder coated
Special inch and metric bores or threads

Technical drawing

3D
Hide technical drawing
GN 206.1 Stainless Steel Double Arm Clamp Nuts, Tapped Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2abh1h2Length l ≈
0.63M 80.280.470.471.422.20
0.79M 100.350.550.551.752.76
0.98M 120.430.710.712.173.43
1.26M 160.590.870.872.704.29
1.57M 200.711.101.103.435.51

Build & Price

3D Product Configurator
Diameter d1
Thread d2
Material

Selected Part

Total US Dollars (net)
$9.15
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$9.15
100249$8.39
250499$7.63
≥ 500$6.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.116 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 206.1-16-M8-NIGN 206.1-20-M10-NIGN 206.1-25-M12-NIGN 206.1-32-M16-NIGN 206.1-40-M20-NI