GN 224.5 Finger Grip Handles Stainless Steel, with Tapped Holes

Photo

GN 224.5 Stainless Steel Finger Grip Handles, with Tapped Holes
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Finger grip handles GN 224.5 are supplied with two location disks. They guarantee a perfect location even with oversize mounting holes in the cabinet. The disks are supplied loose.

Specification

Stainless steel AISI 304
Matte shot-blasted finish


Location disks
Stainless steel AISI 303


RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 224.5 Stainless Steel Finger Grip Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length±0.01d2h
0.311.180.471.02
0.391.570.591.22

Build & Price

3D Product Configurator
Handle diameter d1
Length l

Selected Part

Total US Dollars (net)
$13.82
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 224.5-8-30GN 224.5-10-40