RL1 | Shaft journal at one end |
RL2 | Shaft journal at both ends |
d1 | l1 Stroke (standard lengths) | Max. stroke (millimeters) each | Threaded spindle | d2 | d3 Thread | l2 Total length (millimeters) | l3 | l4 | m1 | m2 | For parallel key DIN 6885 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.71 | 4.72* | - | 6.57 | TR10x3 | 0.24 | M 3 | 2xl1+171 | 2.76 | 0.63 | 0.67 | 0.94 | A2x2x12 |
1.18 | 5.12* | - | 23.66 | TR14x4 | 0.31 | M 4 | 2xl1+253 | 4.04 | 0.63 | 0.91 | 1.50 | A2x2x12 |
1.57 | 8.07* | 10.04* | 29.65 | TR20x4 | 0.47 | M 5 | 2xl1+299 | 4.63 | 0.67 | 1.65 | 2.13 | A4x4x12 |
1.97 | 11.81* | 13.78* | 29.45 | TR20x4 | 0.47 | M 6 | 2xl1+309 | 4.72 | 0.71 | 1.65 | 2.13 | A4x4x12 |
2.36 | 11.81* | - | 28.15 | TR24x5 | 0.55 | M 8 | 2xl1+375 | 5.61 | 0.75 | 2.28 | 2.76 | A5x5x16 |
A lead nut moves in axial direction over the ball bearing trapezoidal thread spindle of the linear actuators. The drive key ensures the anti-rotation and provides the connection to the different linear actuator connectors. The linear actuators are designed for manual operation (handwheel). The positioning accuracy is 0.2 mm / 300 mm stroke, the backlash is max. 0.1 mm. Guide tubes are available in chrome plated steel (SCR) or stainless steel (NI). They are manufactured with the tolerance range of DIN 2391 or DIN 2462 precision A wide variety of different components are available in the connector clamp range to mount the linear actuators in place and to upgrade them to linear actuator Also, digital position indicators (Digital Position Indicators EN 953 / Digital Position Indicators EN 954 / Digital Position Indicators EN 9053 / Digital Position Indicators EN 9054 may be attached to measure the movement or the For applications where high torsionional moments Mx occur, linear actuators with square tube or double tube linear actuators should be given preference. Also for square tubes there is a wide variety of different components available from the connector clamp range. The linear actuator connectors are composed of |
for Standard Stroke Lengths l1 of Linear Actuators GN 291 |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Show / Hide columns
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Specification Scale engraved with laser precision |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Information Longitudinal scales can only be ordered togehter with linear actuators. |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Show / Hide columns
Show / Hide columns
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
The load data apply to GN 291, GN 292, GN 293 linear actuators made of steel (SCR) or stainless steel (NI). |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
J.W. Winco