GN 300.5 Adjustable Levers Stainless Steel, Matte Shot-Blasted Finish, Threaded Stud Type

Photo

GN 300.5 Stainless Steel Adjustable Levers, Matte Shot-Blasted Finish, Threaded Stud Type Type: AS - With external hex
Type: AS - With external hex
GN 300.5 Stainless Steel Adjustable Levers, Matte Shot-Blasted Finish, Threaded Stud Type Type: AS - With external hex GN 300.5 Stainless Steel Adjustable Levers, Matte Shot-Blasted Finish, Threaded Stud Type Type: IS - With internal Torx® drive
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

All stainless steel construction makes these adjustable levers GN 300.5 appropriate for applications in the food processing and chemical industries.

The version with hex head screw (type AS) complies with the sanitary requirement of "preventing dammed-up fluid."

These levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Specification

Lever body
Stainless steel precision casting AISI CF-8
Matte shot-blasted finish


Threaded stud
Stainless steel AISI 303


Retaining screw
Stainless steel AISI 303


Spring
Stainless steel AISI 301


RoHS

On request

Special stud lengths and threads

Technical drawing

3D
Hide technical drawing
GN 300.5 Stainless Steel Adjustable Levers, Matte Shot-Blasted Finish, Threaded Stud Type sketch

Part Options / Table

Type

ISWith internal Torx® drive
ASWith external hex
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1l2d3d4h1h2h3h4
Stroke
1.1810 x 32-0.390.470.63-----0.390.510.960.161.220.14
1.1810 x 24-0.470.630.790.981.26---0.390.510.960.161.220.14
1.181/4 x 20-0.470.630.790.981.261.571.77-0.390.510.960.161.220.14
1.7710 x 32-0.470.630.790.981.26---0.390.510.960.161.340.14
1.7710 x 24-0.630.790.981.26----0.390.510.960.161.340.14
1.771/4 x 20-0.470.630.790.981.261.571.77-0.390.510.960.161.340.14
2.485/16 x 18-0.630.790.981.261.571.771.972.480.530.691.220.261.770.16
2.483/8 x 16-0.630.790.981.261.571.97--0.530.691.220.261.770.16
3.073/8 x 16-0.630.790.981.261.571.771.972.480.630.831.420.312.130.16
3.071/2 x 13-0.790.981.261.571.97---0.630.831.420.312.130.16
3.623/8 x 161/2 x 130.790.981.261.571.771.972.483.150.750.941.690.432.520.16
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1l2d3d4h1h2h3h4
Stroke
1.18M 3--0.240.310.390.470.63--0.390.510.960.161.220.14
1.18M 4--0.470.630.790.981.26--0.390.510.960.161.220.14
1.18M 5M 6-0.470.630.790.981.261.571.970.390.510.960.161.220.14
1.77M 4--0.470.630.790.981.26--0.390.510.960.161.340.14
1.77M 5M 6-0.470.630.790.981.261.571.970.390.510.960.161.340.14
2.48M 6M 8-0.630.790.981.261.571.972.480.530.691.220.261.770.16
3.07M 8M 10M 120.790.981.261.571.972.483.150.630.831.420.312.130.16
3.62M 10M 12-0.790.981.261.571.972.483.150.750.941.690.432.520.16

Build & Price

3D Product Configurator
Lever length l1
Thread d1

Inch


Metric


Thread length l2
Type


Selected Part

Total US Dollars (net)
$20.41
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$20.41
59$18.71
1024$17.01
≥ 25$15.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 300.5-30-10x32-10-ASGN 300.5-30-10x32-10-ISGN 300.5-30-10x32-12-ASGN 300.5-30-10x32-12-ISGN 300.5-30-10x32-16-ASGN 300.5-30-10x32-16-ISGN 300.5-30-10x24-12-ASGN 300.5-30-10x24-12-ISGN 300.5-30-10x24-16-ASGN 300.5-30-10x24-16-ISGN 300.5-30-10x24-20-ASGN 300.5-30-10x24-20-ISGN 300.5-30-10x24-25-ASGN 300.5-30-10x24-25-ISGN 300.5-30-10x24-32-ASGN 300.5-30-10x24-32-ISGN 300.5-30-1/4x20-12-ASGN 300.5-30-1/4x20-12-ISGN 300.5-30-1/4x20-16-ASGN 300.5-30-1/4x20-16-ISGN 300.5-30-1/4x20-20-ASGN 300.5-30-1/4x20-20-ISGN 300.5-30-1/4x20-25-ASGN 300.5-30-1/4x20-25-ISGN 300.5-30-1/4x20-32-ASGN 300.5-30-1/4x20-32-ISGN 300.5-30-1/4x20-40-ASGN 300.5-30-1/4x20-40-ISGN 300.5-30-1/4x20-45-ASGN 300.5-30-1/4x20-45-ISGN 300.5-45-10x32-12-ASGN 300.5-45-10x32-12-ISGN 300.5-45-10x32-16-ASGN 300.5-45-10x32-16-ISGN 300.5-45-10x32-20-ASGN 300.5-45-10x32-20-ISGN 300.5-45-10x32-25-ASGN 300.5-45-10x32-25-ISGN 300.5-45-10x32-32-ASGN 300.5-45-10x32-32-ISGN 300.5-45-10x24-16-ASGN 300.5-45-10x24-16-ISGN 300.5-45-10x24-20-ASGN 300.5-45-10x24-20-ISGN 300.5-45-10x24-25-ASGN 300.5-45-10x24-25-ISGN 300.5-45-10x24-32-ASGN 300.5-45-10x24-32-ISGN 300.5-45-1/4x20-12-ASGN 300.5-45-1/4x20-12-ISGN 300.5-45-1/4x20-16-ASGN 300.5-45-1/4x20-16-ISGN 300.5-45-1/4x20-20-ASGN 300.5-45-1/4x20-20-ISGN 300.5-45-1/4x20-25-ASGN 300.5-45-1/4x20-25-ISGN 300.5-45-1/4x20-32-ASGN 300.5-45-1/4x20-32-ISGN 300.5-45-1/4x20-40-ASGN 300.5-45-1/4x20-40-ISGN 300.5-45-1/4x20-45-ASGN 300.5-45-1/4x20-45-ISGN 300.5-63-5/16x18-16-ASGN 300.5-63-5/16x18-16-ISGN 300.5-63-5/16x18-20-ASGN 300.5-63-5/16x18-20-ISGN 300.5-63-5/16x18-25-ASGN 300.5-63-5/16x18-25-ISGN 300.5-63-5/16x18-32-ASGN 300.5-63-5/16x18-32-ISGN 300.5-63-5/16x18-40-ASGN 300.5-63-5/16x18-40-ISGN 300.5-63-5/16x18-45-ASGN 300.5-63-5/16x18-45-ISGN 300.5-63-5/16x18-50-ASGN 300.5-63-5/16x18-50-ISGN 300.5-63-5/16x18-63-ASGN 300.5-63-5/16x18-63-ISGN 300.5-63-3/8x16-16-ASGN 300.5-63-3/8x16-16-ISGN 300.5-63-3/8x16-20-ASGN 300.5-63-3/8x16-20-ISGN 300.5-63-3/8x16-25-ASGN 300.5-63-3/8x16-25-ISGN 300.5-63-3/8x16-32-ASGN 300.5-63-3/8x16-32-ISGN 300.5-63-3/8x16-40-ASGN 300.5-63-3/8x16-40-ISGN 300.5-63-3/8x16-50-ASGN 300.5-63-3/8x16-50-ISGN 300.5-78-3/8x16-16-ASGN 300.5-78-3/8x16-16-ISGN 300.5-78-3/8x16-20-ASGN 300.5-78-3/8x16-20-ISGN 300.5-78-3/8x16-25-ASGN 300.5-78-3/8x16-25-ISGN 300.5-78-3/8x16-32-ASGN 300.5-78-3/8x16-32-ISGN 300.5-78-3/8x16-40-ASGN 300.5-78-3/8x16-40-ISGN 300.5-78-3/8x16-45-ASGN 300.5-78-3/8x16-45-ISGN 300.5-78-3/8x16-50-ASGN 300.5-78-3/8x16-50-ISGN 300.5-78-3/8x16-63-ASGN 300.5-78-3/8x16-63-ISGN 300.5-78-1/2x13-20-ASGN 300.5-78-1/2x13-20-ISGN 300.5-78-1/2x13-25-ASGN 300.5-78-1/2x13-25-ISGN 300.5-78-1/2x13-32-ASGN 300.5-78-1/2x13-32-ISGN 300.5-78-1/2x13-40-ASGN 300.5-78-1/2x13-40-ISGN 300.5-78-1/2x13-50-ASGN 300.5-78-1/2x13-50-ISGN 300.5-92-3/8x16-20-ASGN 300.5-92-3/8x16-20-ISGN 300.5-92-1/2x13-20-ASGN 300.5-92-1/2x13-20-ISGN 300.5-92-3/8x16-25-ASGN 300.5-92-3/8x16-25-ISGN 300.5-92-1/2x13-25-ASGN 300.5-92-1/2x13-25-ISGN 300.5-92-3/8x16-32-ASGN 300.5-92-3/8x16-32-ISGN 300.5-92-1/2x13-32-ASGN 300.5-92-1/2x13-32-ISGN 300.5-92-3/8x16-40-ASGN 300.5-92-3/8x16-40-ISGN 300.5-92-1/2x13-40-ASGN 300.5-92-1/2x13-40-ISGN 300.5-92-3/8x16-45-ASGN 300.5-92-3/8x16-45-ISGN 300.5-92-1/2x13-45-ASGN 300.5-92-1/2x13-45-ISGN 300.5-92-3/8x16-50-ASGN 300.5-92-3/8x16-50-ISGN 300.5-92-1/2x13-50-ASGN 300.5-92-1/2x13-50-ISGN 300.5-92-3/8x16-63-ASGN 300.5-92-3/8x16-63-ISGN 300.5-92-1/2x13-63-ASGN 300.5-92-1/2x13-63-ISGN 300.5-92-3/8x16-80-ASGN 300.5-92-3/8x16-80-ISGN 300.5-92-1/2x13-80-ASGN 300.5-92-1/2x13-80-ISGN 300.5-30-M3-6-ISGN 300.5-30-M3-6-ASGN 300.5-30-M3-8-ISGN 300.5-30-M3-8-ASGN 300.5-30-M3-10-ISGN 300.5-30-M3-10-ASGN 300.5-30-M3-12-ISGN 300.5-30-M3-12-ASGN 300.5-30-M3-16-ISGN 300.5-30-M3-16-ASGN 300.5-30-M4-12-ISGN 300.5-30-M4-12-ASGN 300.5-30-M4-16-ISGN 300.5-30-M4-16-ASGN 300.5-30-M4-20-ISGN 300.5-30-M4-20-ASGN 300.5-30-M4-25-ISGN 300.5-30-M4-25-ASGN 300.5-30-M4-32-ISGN 300.5-30-M4-32-ASGN 300.5-30-M5-12-ISGN 300.5-30-M5-12-ASGN 300.5-30-M6-12-ISGN 300.5-30-M6-12-ASGN 300.5-30-M5-16-ISGN 300.5-30-M5-16-ASGN 300.5-30-M6-16-ISGN 300.5-30-M6-16-ASGN 300.5-30-M5-20-ISGN 300.5-30-M5-20-ASGN 300.5-30-M6-20-ISGN 300.5-30-M6-20-ASGN 300.5-30-M5-25-ISGN 300.5-30-M5-25-ASGN 300.5-30-M6-25-ISGN 300.5-30-M6-25-ASGN 300.5-30-M5-32-ISGN 300.5-30-M5-32-ASGN 300.5-30-M6-32-ISGN 300.5-30-M6-32-ASGN 300.5-30-M5-40-ISGN 300.5-30-M5-40-ASGN 300.5-30-M6-40-ISGN 300.5-30-M6-40-ASGN 300.5-30-M5-50-ISGN 300.5-30-M5-50-ASGN 300.5-30-M6-50-ISGN 300.5-30-M6-50-ASGN 300.5-45-M4-12-ISGN 300.5-45-M4-12-ASGN 300.5-45-M4-16-ISGN 300.5-45-M4-16-ASGN 300.5-45-M4-20-ISGN 300.5-45-M4-20-ASGN 300.5-45-M4-25-ISGN 300.5-45-M4-25-ASGN 300.5-45-M4-32-ISGN 300.5-45-M4-32-ASGN 300.5-45-M5-12-ISGN 300.5-45-M5-12-ASGN 300.5-45-M5-16-ISGN 300.5-45-M5-16-ASGN 300.5-45-M5-20-ISGN 300.5-45-M5-20-ASGN 300.5-45-M5-25-ISGN 300.5-45-M5-25-ASGN 300.5-45-M5-32-ISGN 300.5-45-M5-32-ASGN 300.5-45-M5-40-ISGN 300.5-45-M5-40-ASGN 300.5-45-M5-50-ISGN 300.5-45-M5-50-ASGN 300.5-45-M6-12-ISGN 300.5-45-M6-12-ASGN 300.5-45-M6-16-ISGN 300.5-45-M6-16-ASGN 300.5-45-M6-20-ISGN 300.5-45-M6-20-ASGN 300.5-45-M6-25-ISGN 300.5-45-M6-25-ASGN 300.5-45-M6-32-ISGN 300.5-45-M6-32-ASGN 300.5-45-M6-40-ISGN 300.5-45-M6-40-ASGN 300.5-45-M6-50-ISGN 300.5-45-M6-50-ASGN 300.5-63-M6-16-ISGN 300.5-63-M6-16-ASGN 300.5-63-M6-20-ISGN 300.5-63-M6-20-ASGN 300.5-63-M6-25-ISGN 300.5-63-M6-25-ASGN 300.5-63-M6-32-ISGN 300.5-63-M6-32-ASGN 300.5-63-M6-40-ISGN 300.5-63-M6-40-ASGN 300.5-63-M6-50-ISGN 300.5-63-M6-50-ASGN 300.5-63-M6-63-ISGN 300.5-63-M6-63-ASGN 300.5-63-M8-16-ISGN 300.5-63-M8-16-ASGN 300.5-63-M8-20-ISGN 300.5-63-M8-20-ASGN 300.5-63-M8-25-ISGN 300.5-63-M8-25-ASGN 300.5-63-M8-32-ISGN 300.5-63-M8-32-ASGN 300.5-63-M8-40-ISGN 300.5-63-M8-40-ASGN 300.5-63-M8-50-ISGN 300.5-63-M8-50-ASGN 300.5-63-M8-63-ISGN 300.5-63-M8-63-ASGN 300.5-78-M8-20-ISGN 300.5-78-M8-20-ASGN 300.5-78-M8-25-ISGN 300.5-78-M8-25-ASGN 300.5-78-M8-32-ISGN 300.5-78-M8-32-ASGN 300.5-78-M8-40-ISGN 300.5-78-M8-40-ASGN 300.5-78-M8-50-ISGN 300.5-78-M8-50-ASGN 300.5-78-M8-63-ISGN 300.5-78-M8-63-ASGN 300.5-78-M8-80-ISGN 300.5-78-M8-80-ASGN 300.5-78-M10-20-ISGN 300.5-78-M10-20-ASGN 300.5-78-M10-25-ISGN 300.5-78-M10-25-ASGN 300.5-78-M10-32-ISGN 300.5-78-M10-32-ASGN 300.5-78-M10-40-ISGN 300.5-78-M10-40-ASGN 300.5-78-M10-50-ISGN 300.5-78-M10-50-ASGN 300.5-78-M10-63-ISGN 300.5-78-M10-63-ASGN 300.5-78-M10-80-ISGN 300.5-78-M10-80-ASGN 300.5-78-M12-20-ISGN 300.5-78-M12-20-ASGN 300.5-78-M12-25-ISGN 300.5-78-M12-25-ASGN 300.5-78-M12-32-ISGN 300.5-78-M12-32-ASGN 300.5-78-M12-40-ISGN 300.5-78-M12-40-ASGN 300.5-78-M12-50-ISGN 300.5-78-M12-50-ASGN 300.5-78-M12-63-ISGN 300.5-78-M12-63-ASGN 300.5-78-M12-80-ISGN 300.5-78-M12-80-ASGN 300.5-92-M10-20-ISGN 300.5-92-M10-20-ASGN 300.5-92-M10-25-ISGN 300.5-92-M10-25-ASGN 300.5-92-M10-32-ISGN 300.5-92-M10-32-ASGN 300.5-92-M10-40-ISGN 300.5-92-M10-40-ASGN 300.5-92-M10-50-ISGN 300.5-92-M10-50-ASGN 300.5-92-M10-63-ISGN 300.5-92-M10-63-ASGN 300.5-92-M10-80-ISGN 300.5-92-M10-80-ASGN 300.5-92-M12-20-ISGN 300.5-92-M12-20-ASGN 300.5-92-M12-25-ISGN 300.5-92-M12-25-ASGN 300.5-92-M12-32-ISGN 300.5-92-M12-32-ASGN 300.5-92-M12-40-ISGN 300.5-92-M12-40-ASGN 300.5-92-M12-50-ISGN 300.5-92-M12-50-ASGN 300.5-92-M12-63-ISGN 300.5-92-M12-63-ASGN 300.5-92-M12-80-ISGN 300.5-92-M12-80-AS

This could also be interesting...