GN 300.6Adjustable LeversStainless Steel, Polished Finish, Tapped or Plain Bore Type
Photo
Type: AS - With external hex
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
All stainless steel construction makes these adjustable levers GN 300.6 appropriate for applications in the food processing and chemical industries.
The version with hex head screw (type AS) complies with the sanitary requirement of "preventing dammed-up fluid."
These levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.
Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.
Specification
Lever body
Stainless steel precision casting AISI CF-8
Polished finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.064 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351