GN 319.5Revolving Ball KnobsPlastic, Long Shoulder Type, with Tapped and Threaded Stainless Steel Spindle
Photo
Type: A - With threaded spindle
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Both the threaded spindle and tapped spindle type revolving ball knobs can be utilized instead of revolving handles e.g., with handwheels or crank handles.
Revolving ball knobs GN 319.5 have the same thread assembly dimensions as the fixed and revolving handles DIN 39, DIN 98, and GN 598.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.063 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.