GN 350.2 Leveling Sets Stainless Steel, with Spherical Washer, without Lock Nut

Photo

GN 350.2 Stainless Steel Leveling Sets, with Spherical Washer, without Lock Nut Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Leveling sets GN 350.2 are used for leveling, adjusting, and linking operations. The spherical washer allows precise installation of two non-parallel planes at a required gradient up to ≈ 4°.

Leveling sets consist of a threaded upper sleeve and a tapped lower sleeve. The fine thread allows stepless, precise setting and locking using a DIN 1810 hook spanner wrench. A circlip limits the maximum adjustable range.

Specification

Stainless steelNI AISI 303


F1: max. total load
F2: max. load after deduction of max. preload
For screws 6.8, µ = 0.14


RoHS

Accessory

Hook Spanner Wrenches DIN 1810 (Part number, see table)

Technical drawing

3D
Hide technical drawing
GN 350.2 Stainless Steel Leveling Sets, with Spherical Washer, without Lock Nut sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2h1

Low type


High type
d3h2

Low type


High type
h3
Adjustable range
Low type


High type
For screws
with thread size
Static load

F1


F2
Part number
hook spanner wrench
0.980.260.871.38M 15 x 11.021.970.160.59M 66092 lbf (27.1 kN)4555 lbf (20.26 kN)1810-A25-28
1.260.261.021.69M 20 x 11.222.480.200.79M 69757 lbf (43.4 kN)8219 lbf (36.56 kN)1810-A30-32
1.260.351.021.69M 20 x 11.222.480.200.79M 89757 lbf (43.4 kN)6938 lbf (30.86 kN)1810-A30-32
1.260.431.021.69M 20 x 11.222.480.200.79M 109757 lbf (43.4 kN)5263 lbf (23.41 kN)1810-A30-32
1.770.431.342.13M 30 x 1.51.613.110.280.98M 1018884 lbf (84 kN)14390 lbf (64.01 kN)1810-A45-50
1.770.531.342.13M 30 x 1.51.613.110.280.98M 1218884 lbf (84 kN)12324 lbf (54.82 kN)1810-A45-50
1.770.691.342.13M 30 x 1.51.613.110.280.98M 1618884 lbf (84 kN)6497 lbf (28.9 kN)1810-A45-50
2.280.691.732.76M 40 x 1.52.094.020.351.26M 1633272 lbf (148 kN)20885 lbf (92.9 kN)1810-A58-62
2.280.871.732.76M 40 x 1.52.094.020.351.26M 2033272 lbf (148 kN)13282 lbf (59.08 kN)1810-A58-62
2.281.021.732.76M 40 x 1.52.094.020.351.26M 2433272 lbf (148 kN)4564 lbf (20.3 kN)1810-A58-62
2.760.871.973.27M 50 x 1.52.364.840.391.57M 2050582 lbf (225 kN)30592 lbf (136.08 kN)1810-A68-75
2.761.021.973.27M 50 x 1.52.364.840.391.57M 2450582 lbf (225 kN)21874 lbf (97.3 kN)1810-A68-75
2.761.301.973.27M 50 x 1.52.364.840.391.57M 3050582 lbf (225 kN)4631 lbf (20.6 kN)1810-A68-75
3.151.022.203.70M 60 x 22.685.670.471.97M 2472613 lbf (323 kN)43905 lbf (195.3 kN)1810-A80-90
3.151.302.203.70M 60 x 22.685.670.471.97M 3072613 lbf (323 kN)26662 lbf (118.6 kN)1810-A80-90
3.151.542.203.70M 60 x 22.685.670.471.97M 3672613 lbf (323 kN)8588 lbf (38.2 kN)1810-A80-90

Build & Price

3D Product Configurator
Outer diameter d1
Bore d2
Height h1 (Low type)
Height h1 (High type)
Material

Selected Part

Total US Dollars (net)
$91.79
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$91.79
1024$84.14
2549$76.50
≥ 50$68.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.132 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 350.2-25-6,6-35-NIGN 350.2-25-6,6-22-NIGN 350.2-32-6,6-43-NIGN 350.2-32-6,6-26-NIGN 350.2-32-9-43-NIGN 350.2-32-9-26-NIGN 350.2-32-11-43-NIGN 350.2-32-11-26-NIGN 350.2-45-11-54-NIGN 350.2-45-11-34-NIGN 350.2-45-13,5-54-NIGN 350.2-45-13,5-34-NIGN 350.2-45-17,5-54-NIGN 350.2-45-17,5-34-NIGN 350.2-58-17,5-70-NIGN 350.2-58-17,5-44-NIGN 350.2-58-22-70-NIGN 350.2-58-22-44-NIGN 350.2-58-26-70-NIGN 350.2-58-26-44-NIGN 350.2-70-22-83-NIGN 350.2-70-22-50-NIGN 350.2-70-26-83-NIGN 350.2-70-26-50-NIGN 350.2-70-33-83-NIGN 350.2-70-33-50-NIGN 350.2-80-26-94-NIGN 350.2-80-26-56-NIGN 350.2-80-33-94-NIGN 350.2-80-33-56-NIGN 350.2-80-39-94-NIGN 350.2-80-39-56-NI

This could also be interesting...