Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Leveling elements GN 355 are used for leveling and adjustment in machines and systems.
They consist of a leveling screw, a socket cap screw, a flat washer and a spherical washer. After making the adjustment using the GN 355.1 assembly tool, the screw is tightened firmly, causing the leveling screw and the DIN 6319 spherical washer underneath to spread, and thus be secured against twisting in the tapped hole.
The values for w and x as well as the static loads given in the table are to be considered reference values, which may differ depending on the conditions of the specific application. In general, they do not constitute a warranty of condition; the user must determine whether the product is suitable for any particular intended purpose.
Specification
Leveling element body Stainless steelNI AISI 303
Socket cap screw DIN 912
Stainess steel A2-70
Washer DIN 433
Stainless steel AISI 304
Spherical washer DIN 6319-C
Stainless steel AISI 303
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.