GN 391Drive / Transfer UnitsSteel / Stainless Steel, for Connecting Linear Actuators
Photo
Material: SCR - Steel, chrome plated finish
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Drive / transfer units GN 391 are normally used in conjunction with linear actuators. They are designed to transfer the rotary movement for operating the linear actuators to another or further position.
The transfer unit in the standard length l1 is a special design; it is designed to rotate the operating axis for the linear actuator (handwheel) by 90° together with an angular gear.
As with the linear actuators, digital position indicators can be attached.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.138 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.