Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
GN 425.5 folding handles are used in applications where the handle must not protrude or protrude only slightly. The handle is held in both end positions by means of a spring-loaded (spring disks) thrust bolt.
The static load capacity value given in the table is an approximate value which, if exceeded, may result in permanent deformation or fracture of the plastic attachment part. Folding handles GN 425.2 may be used as an alternative.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.243 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351