GN 426.6 Cabinet U-Handles Offset Round Stainless Steel, with Back-to-Back Mounting Capability

Photo

GN 426.6 Offset Round Stainless Steel Cabinet U-Handles, with Back-to-Back Mounting Capability Type: A - Mounting from the back (tapped blind hole)
Type: A - Mounting from the back (tapped blind hole)
GN 426.6 Offset Round Stainless Steel Cabinet U-Handles, with Back-to-Back Mounting Capability Type: A - Mounting from the back (tapped blind hole) GN 426.6 Offset Round Stainless Steel Cabinet U-Handles, with Back-to-Back Mounting Capability Type: B - Mounting from the operator's side
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cabinet U-handles GN 426.6 can be mounted from the back (type A) as well as from the operator’s side (type B). In this case the stud is first screwed in from the machine side and then the handle is pushed on and secured with the set screw.

Both mounting methods allow the mounting of a pair of handles in opposite position. This method could be used e.g. on doors (double handle). In general, a mounting stud with special length l2 might be required.

Specification

Stainless steel AISI 304
Matte shot-blasted finish
d1 = 20 mm: solid material
d1 = 28 mm: tube Ø 28x2 mm


Tapped insert / mounting stud
Stainless steel AISI 303


Set screw (Type B)
d1 = 20 mm: DIN 914-M5-6-NI
d1 = 28 mm: DIN 914-M6-8-NI


RoHS

Technical drawing

3D
Hide technical drawing
GN 426.6 Offset Round Stainless Steel Cabinet U-Handles, with Back-to-Back Mounting Capability sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1 ±0.02
Type A
 ±0.012
Type B
Tapped hole for
mounting stud
d2d3h1h2l2r ≈t1t2
0.797.877.874M 8-4.132.680.790.870.59-
0.7911.8111.811M 8-4.132.680.790.870.59-
1.109.849.843M 101.265.043.540.791.26-0.67
1.1013.7813.780M 101.265.043.540.791.26-0.67
1.1019.6919.685M 101.265.043.540.791.26-0.67

Build & Price

3D Product Configurator
Handle diameter d1
Length l1
Type


Selected Part

Total US Dollars (net)
$93.31
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$93.31
100249$85.54
250499$77.76
≥ 500$69.98
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.411 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...