GN 439.5Vibration Damping Leveling FeetStainless Steel, Threaded Stud Type, with Rubber Pad
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Vibration damping leveling feet GN 439.5 are typically installed on smaller machines, systems or devices.
The rubber pad provides a damping and noise reducing effect as well as protects surfaces from damage. They are also designed such that the threaded stud can absorb compressive forces. This is necessary because the mounting plate is not evenly supported during leveling.
The stable rivet connection between the threaded stud and the mounting plate allows the introduced forces to be reliably transmitted to the rubber pad.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351