E | With tapped hole |
S | With threaded stud |
d1 | h | d2 Thread | Length l | s | t | Spring rate ≈ Hardness 40 | Hardness 55 | Hardness 70 | Max. load Hardness 40 | Hardness 55 | Hardness 70 | Max. deflection ≈ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.39 | 0.39 | M 5 | 0.47 | 0.05 | 0.20 | 79.94 lbf/in (14 N/mm) | 114 lbf/in (20 N/mm) | 228 lbf/in (40 N/mm) | 10.34 lbf (46 N) | 13.26 lbf (59 N) | 25.40 lbf (113 N) | 0.12 |
0.79 | 0.59 | M 6 | 0.71 | 0.08 | 0.24 | 171 lbf/in (30 N/mm) | 280 lbf/in (49 N/mm) | 445 lbf/in (78 N/mm) | 29.23 lbf (130 N) | 43.84 lbf (195 N) | 71.94 lbf (320 N) | 0.16 |
0.79 | 0.94 | M 6 | 0.71 | 0.08 | 0.24 | 79.94 lbf/in (14 N/mm) | 126 lbf/in (22 N/mm) | 314 lbf/in (55 N/mm) | 18.43 lbf (82 N) | 29.23 lbf (130 N) | 74.19 lbf (330 N) | 0.24 |
0.98 | 0.79 | M 6 | 0.71 | 0.08 | 0.24 | 91.36 lbf/in (16 N/mm) | 217 lbf/in (38 N/mm) | 548 lbf/in (96 N/mm) | 18.88 lbf (84 N) | 42.71 lbf (190 N) | 111 lbf (495 N) | 0.20 |
1.18 | 1.18 | M 8 | 0.71 | 0.08 | 0.24 | 143 lbf/in (25 N/mm) | 200 lbf/in (35 N/mm) | 480 lbf/in (84 N/mm) | 42.71 lbf (190 N) | 58.45 lbf (260 N) | 142 lbf (630 N) | 0.30 |
1.18 | 1.42 | M 8 | 0.79 | 0.08 | 0.31 | 114 lbf/in (20 N/mm) | 206 lbf/in (36 N/mm) | 411 lbf/in (72 N/mm) | 40.47 lbf (180 N) | 71.94 lbf (320 N) | 146 lbf (650 N) | 0.35 |
1.38 | 1.57 | M 8 | 0.91 | 0.08 | 0.31 | 148 lbf/in (26 N/mm) | 171 lbf/in (30 N/mm) | 360 lbf/in (63 N/mm) | 58.45 lbf (260 N) | 67.44 lbf (300 N) | 142 lbf (630 N) | 0.39 |
1.97 | 1.97 | M 10 | 1.10 | 0.08 | 0.31 | 308 lbf/in (54 N/mm) | 445 lbf/in (78 N/mm) | 514 lbf/in (90 N/mm) | 152 lbf (675 N) | 218 lbf (970 N) | 252 lbf (1120 N) | 0.49 |
1.97 | 2.40 | M 8 | 1.10 | 0.08 | 0.31 | 183 lbf/in (32 N/mm) | 223 lbf/in (39 N/mm) | 571 lbf/in (100 N/mm) | 110 lbf (490 N) | 135 lbf (600 N) | 342 lbf (1520 N) | 0.60 |
1.97 | 2.68 | M 10 | 1.10 | 0.08 | 0.31 | 297 lbf/in (52 N/mm) | 297 lbf/in (52 N/mm) | 657 lbf/in (115 N/mm) | 200 lbf (890 N) | 200 lbf (890 N) | 438 lbf (1950 N) | 0.67 |
2.76 | 2.28 | M 12 | 1.46 | 0.12 | 0.43 | 468 lbf/in (82 N/mm) | 628 lbf/in (110 N/mm) | 799 lbf/in (140 N/mm) | 259 lbf (1150 N) | 342 lbf (1520 N) | 447 lbf (1990 N) | 0.55 |
2.95 | 3.50 | M 12 | 1.46 | 0.12 | 0.43 | 377 lbf/in (66 N/mm) | 560 lbf/in (98 N/mm) | 714 lbf/in (125 N/mm) | 299 lbf (1330 N) | 441 lbf (1960 N) | 571 lbf (2540 N) | 0.79 |
Min | Max | Price |
---|---|---|
1 | 49 | $3.17 |
50 | 99 | $2.91 |
100 | 249 | $2.65 |
≥ 250 | $2.38 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
J.W. Winco