Size | d1 Ball | d2 ±0.003 | d3 | h1 ±0.012 | h2 ±0.012 | h3 ±0.012 | h4 | Load rating C Version SBL | SNI | NNI |
---|---|---|---|---|---|---|---|---|---|---|
12 | 0.50 | 0.866 | 1.06 | 0.354 | 0.315 | 0.157 | 0.13 | 44.96 lbf (200 N) | 33.72 lbf (150 N) | 33.72 lbf (150 N) |
15 | 0.62 | 0.945 | 1.18 | 0.469 | 0.319 | 0.138 | 0.04 | 112 lbf (500 N) | 89.92 lbf (400 N) | 89.92 lbf (400 N) |
22 | 0.87 | 1.417 | 1.77 | 0.815 | 0.386 | 0.197 | 0.09 | 292 lbf (1300 N) | 225 lbf (1000 N) | 225 lbf (1000 N) |
30 | 1.19 | 1.772 | 2.17 | 0.906 | 0.543 | 0.276 | 0.18 | 562 lbf (2500 N) | 450 lbf (2000 N) | 450 lbf (2000 N) |
45 | 1.75 | 2.441 | 2.95 | 1.358 | 0.748 | 0.374 | 0.22 | 1349 lbf (6000 N) | 1012 lbf (4500 N) | 1012 lbf (4500 N) |
60 | 2.36 | 3.937 | 4.61 | 1.870 | 1.181 | 0.591 | 0.39 | 2923 lbf (13000 N) | 2248 lbf (10000 N) | 2248 lbf (10000 N) |
When determining the size of the ball transfer units, it is necessary to consider not only the weight but also the size and nature of the base area of the load. The maximum distance between the ball transfer units „a2“ (assuming a flat base area) is calculated by dividing the shortest edge length of the load by 2.5. This ensures that the load always rests on the ball transfer units, preventing it from tipping over into the spaces between them. The required load capacity of the ball transfer units is calculated by dividing the weight of the load by 3. This results from the assumption that, due to tolerances of the load base area and the ball transfer units, only three ball transfer units are normally used. |
|||||||||||
a1 = Shortest edge length of the load a2 = Max. distance between ball transfer units a2 = a1/2.5 |
F1 = Load weight F2 = Load per ball transfer unit F2 = F1/3 |
The permissible conveying speed is up to 2 m / sec. With larger ball transfer units at speeds exceeding 1 m / sec., depending on the load weight, an increase in temperature must be expected. The friction values of the ball transfer units are about 0.005 µ at a speed of 1 m / sec. However, this value is subject to large variations depending on the operating conditions. Compared to ball transfer units with steel sheet housing (GN 509), those with solid steel housing (GN 509.1) have a higher rigidity. In this case, the static values of steel balls can be applied. Lubrication is recommended as protection against corrosion. The general rolling bearing regulations can be applied. In most applications, lubrication can be dispensed with. |
Ball transfer units from size 36 upwards are fitted with a felt seal as protection against ingress of dust and dirt. With this version, the max. operating temperature is 212 °F (100 °C) for balls made of steel. Ball transfer units without felt seal can also be used at higher temperatures. However, this will lead to a reduced load rating (C). The following guide values apply: 257 °F (125 °C) ./. 10 % The max. operating temperature for ball transfer units with plastic ball is 140 °F (60 °C). |
Min | Max | Price |
---|---|---|
1 | 49 | $33.21 |
50 | 99 | $30.44 |
100 | 249 | $27.68 |
≥ 250 | $24.91 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
J.W. Winco