GN 509.3 Spring Retainers Steel / Stainless Steel, for Ball Transfer Units GN 509 / GN 509.1

Photo

GN 509.3 Steel / Stainless Steel Spring Retainers, for Ball Transfer Units GN 509 / GN 509.1 Type: A - Clamp spring washer
Type: A - Clamp spring washer
GN 509.3 Steel / Stainless Steel Spring Retainers, for Ball Transfer Units GN 509 / GN 509.1 Type: A - Clamp spring washer GN 509.3 Steel / Stainless Steel Spring Retainers, for Ball Transfer Units GN 509 / GN 509.1 Type: B - Retaining ring
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 509.3 spring retainers are a component for the ball transfer units used on conveyor tracks.

Clamp spring washers type A facilitate insertion and removal of the ball transfer unit from the operator’s side.

Retaining rings type B are mounted from the back. Ball transfer units mounted this way can no longer be dismantled. No restrictions exist with respect to sheet metal thickness.

Specification

Type A
Spring steel
Stainless steel


Type B
Spring steel, zinc plated


RoHS

Technical drawing

3D
Hide technical drawing
GN 509.3 Steel / Stainless Steel Spring Retainers, for Ball Transfer Units GN 509 / GN 509.1 sketch

Part Options / Table

Type

AClamp spring washer
BRetaining ring
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Typed1d2d3d4
min.
s1s2For ball transfer units GN 509 / GN 509.1
Size
A1.22-0.98 -0.008-2 ... 3-15
A1.73-1.47 -0.011-2 ... 4-22
A2.17-1.84 -0.011-2 ... 4-30
B-1.42-0.87-0 ... ∞12
B-1.50-0.95-0 ... ∞15

Build & Price

3D Product Configurator
Diameter d1
Diameter d2
Type


Selected Part

Total US Dollars (net)
$2.20
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$2.20
5099$2.02
100249$1.84
≥ 250$1.65
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...