GN 5335 Star Knobs Stainless Steel AISI 303, Highly Polished Finish, with Tapped Through or Tapped Blind Bore

Photo

GN 5335 Stainless Steel AISI 303 Star Knobs, Highly Polished Finish, with Tapped Through or Tapped Blind Bore Type: E - With tapped blind bore
Finish: PL - Highly polished finish
Type: E - With tapped blind bore
Finish: PL - Highly polished finish
GN 5335 Stainless Steel AISI 303 Star Knobs, Highly Polished Finish, with Tapped Through or Tapped Blind Bore Type: E - With tapped blind bore
Finish: PL - Highly polished finish GN 5335 Stainless Steel AISI 303 Star Knobs, Highly Polished Finish, with Tapped Through or Tapped Blind Bore Type: D - With tapped through bore
Finish: PL - Highly polished finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Star knobs GN 5335 are manufactured from solid stainless steel bar stock.

These decorative star knobs were primarily manufactured for the food processing machinery industry and yet, there are numerous other fastening or clamping applications in non-corrosive environments that these knobs can be used for.

Specification

Stainless steel AISI 303
Highly polished finishPL


RoHS

On request

Special inch and metric bores or threads
Other modifications such as cross holes and set screw holes

Technical drawing

3D
Hide technical drawing
GN 5335 Stainless Steel AISI 303 Star Knobs, Highly Polished Finish, with Tapped Through or Tapped Blind Bore sketch

Part Options / Table

Type

DWith tapped through bore
EWith tapped blind bore
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d4h1h2t1
min.
t2
1.57M 60.711.200.590.470.51
1.57M 80.711.200.590.590.51
1.97M 80.831.340.670.590.63
1.97M 100.831.340.670.710.63
2.36M 100.981.540.710.710.79
2.36M 120.981.540.710.870.79

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Type


Finish

GN 110 Cross Holes (Special Order) - Metric

GN 110 Zeichnung
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

GN 110 Zeichnung
Show / Hide columns
d1 / sd2 +0.003/-0.001d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$33.63
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$33.63
100249$30.83
250499$28.03
≥ 500$25.22
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.335 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 5335-40-M6-D-PLGN 5335-40-M6-E-PLGN 5335-40-M8-D-PLGN 5335-40-M8-E-PLGN 5335-50-M8-D-PLGN 5335-50-M8-E-PLGN 5335-50-M10-D-PLGN 5335-50-M10-E-PLGN 5335-60-M10-D-PLGN 5335-60-M10-E-PLGN 5335-60-M12-D-PLGN 5335-60-M12-E-PL