GN 5337.3 Safety Five-Lobed Knobs Technopolymer Plastic, with Threaded Stud, Push to Engage

Photo

GN 5337.3 Technopolymer Plastic Safety Five-Lobed Knobs, with Threaded Stud, Push to Engage Material: NI - Stainless steel
Material: NI - Stainless steel
GN 5337.3 Technopolymer Plastic Safety Five-Lobed Knobs, with Threaded Stud, Push to Engage Material: NI - Stainless steel GN 5337.3 Technopolymer Plastic Safety Five-Lobed Knobs, with Threaded Stud, Push to Engage Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Safety five-lobed knobs GN 5337.3 are best suited for applications where any unintended loosening of the knob may lead to accidents.

In non-operative mode, the lobe knob is not engaged with the tapped insert; i.e., the knob can be turned easily. Only after axial pushing of the knob does the knob engage with the insert, so that it may be tightened or loosened. After release, the serrations disengage by means of a spring.

The five lobe design is visually appealing and also gives the operator the means to achieve higher torque.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Five-lobed knob
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Color of the cover cap
Black, RAL 9005, matte finish


Threaded stud

  • SteelST, blackened finish
  • Stainless steelNI AISI 303
    (only available in metric sizes)

Annular gear
Zinc die-cast


RoHS

On request

Cover caps in other colors
Inch versions with stainless steel insert

Technical drawing

3D
Hide technical drawing
GN 5337.3 Technopolymer Plastic Safety Five-Lobed Knobs, with Threaded Stud, Push to Engage sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length ld3d4d5h1h2h3h4
Stroke
1.571/4 x 20--0.470.630.790.981.26---0.530.710.531.180.550.280.10
1.575/16 x 183/8 x 16-0.630.790.981.261.571.771.972.480.530.710.531.180.550.280.10
1.975/16 x 183/8 x 161/2 x 130.630.790.981.261.571.771.97-0.630.870.651.340.590.310.14
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3d4d5h1h2h3h4
Stroke
1.57M 6M 80.790.981.261.570.530.710.531.180.550.280.10
1.97M 8M 100.981.261.571.970.630.870.651.340.590.310.14

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Length l
Material


Selected Part

Total US Dollars (net)
$13.15
In Stock: 267
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$13.15
100249$12.05
250499$10.96
≥ 500$9.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...