GN 5435 Star Knobs Stainless Steel, with Tapped Blind Bore, Hygienic Design

Photo

GN 5435 Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: E - EPDM
Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: E - EPDM
GN 5435 Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: E - EPDM GN 5435 Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Sealing ring material: E - EPDM GN 5435 Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Sealing ring material: H - H-NBR GN 5435 Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)
Sealing ring material: H - H-NBR
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Product description

Information

Star knobs GN 5435 are intended for use in hygienic areas. The sealed mounting surface enables fastening without dead spaces. The high quality finish and the large corner radii prevent adherence of dirt and facilitate cleaning.

Specification

Star knob
Stainless steel AISI 316L

  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 µm)PL

Sealing ring

  • H-NBRH
    Temperature resistant from
    -13 °F to +302 °F (-25 °C to +150 °C)
  • EPDME
    Temperature resistant from
    -40 °F to +248 °F (-40 °C to +120 °C)
  • Blue
  • Hardness 85 ±5 Shore A
  • FDA compliant

RoHS

Accessory

Sealing Rings GN 7600

On request

with FKM sealing ring (fluorine rubber) F

Technical drawing

3D
Hide technical drawing
GN 5435 Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3d4h1h2t
min.
32.001/4 x 20-12.0020.009.0012.00
40.005/16 x 18-14.0025.0012.0015.00
50.003/8 x 16-18.0032.0015.0018.00
63.001/2 x 13-20.0040.0019.0022.00
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4h1h2t
min.
1.57M 60.710.741.200.590.47
1.57M 80.710.741.200.590.59
1.97M 80.830.861.340.670.59
1.97M 100.830.861.340.670.71

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Finish
Sealing ring material


Selected Part

Total US Dollars (net)
$43.33
In Stock: 143
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$43.33
2549$39.72
5099$36.11
≥ 100$32.49
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.296 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...