GN 565.5Cabinet U-HandlesStainless Steel, with Tapped or Counterbored Through Holes
Photo
Type: A - Mounting from the back (tapped blind hole) Finish: GS - Matte shot-blasted finish
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Cabinet U-handles GN 565.5 are often used in the food industry or other such applications where a non-corrosive material is necessary. The shape of this sturdy handle has good ergonomic features.
These cabinet U-handles are manufactured from a bent aluminum profile.
Specification
Stainless steel AISI 304
Matte shot-blasted finishGS
Slip polished, shiny metallic finishGP
(only Type A in metric sizes)
RoHS
On request
Polished version GP in inch sizes
Various inch and metric size fasteners and kit packaging
Technical drawing
Hide technical drawing
Part Options / Table
Type
A
Mounting from the back (tapped blind hole)
B
Mounting from the operator's side
Type: A - Mounting from the back (tapped blind hole)
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.646 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.