GN 6220 Standoffs Stainless Steel

Photo

GN 6220 Stainless Steel Standoffs Material: NI - Stainless steel
Type: A - Tapped through hole or tapped blind hole
Material: NI - Stainless steel
Type: A - Tapped through hole or tapped blind hole
GN 6220 Stainless Steel Standoffs Material: NI - Stainless steel
Type: A - Tapped through hole or tapped blind hole GN 6220 Stainless Steel Standoffs Material: NI - Stainless steel
Type: B - Tapped blind hole and threaded stud
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Standoffs GN 6220 are commonly used as spacers. They allow parts to be fastened with an offset parallel to their mounting plane. Type A is also used as a connecting nut.

Specification

Stainless steelNI AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 6220 Stainless Steel Standoffs sketch

Part Options / Table

Type

ATapped through hole or tapped blind hole
BTapped blind hole and threaded stud
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dl1 ±0.004
Type A
Tapped through hole


Tapped blind hole
e ≈st
min.
M 2.50.1970.3150.3940.4720.590.790.981.18------0.230.200.28
M 30.3150.3940.472-0.590.790.981.181.381.571.771.97--0.250.220.28
M 40.3940.4720.591-0.790.981.181.381.571.771.972.362.763.150.310.280.35
M 50.4720.591--0.790.981.181.381.571.771.972.362.763.150.360.310.39
M 60.4720.591--0.79***0.98***1.181.381.571.771.972.362.763.150.450.390.47
M 80.5910.787--0.98****1.181.381.571.771.972.362.763.15-0.590.510.55
M 100.9841.181--1.381.571.771.972.362.763.153.94--0.770.670.63
Show / Hide columns
Dimensions in: Inch (change to Metric)
dl1 ±0.004
Type B
e ≈l2st
min.
M 2.50.31*0.39*0.470.590.790.981.18------0.230.240.200.28
M 30.31*0.39*0.470.590.790.981.181.381.571.771.97--0.250.240.220.28
M 40.39*0.47**0.590.790.981.181.381.571.771.972.362.763.150.310.310.280.35
M 50.47**0.590.790.981.181.381.571.771.972.362.763.15-0.360.310.310.39
M 60.59***0.790.981.181.381.571.771.972.362.763.15--0.450.390.390.47
M 80.790.981.181.381.571.771.972.362.763.15---0.590.550.510.55
M 100.981.181.381.571.771.972.362.763.153.94---0.770.630.670.63
* t min. = 5 mm

** t min. = 7 mm

*** t min. = 10 mm

**** t min. = 12 mm

Build & Price

3D Product Configurator
Material

Thread d
Length l1 (Type A: Tapped through hole)
Length l1 (Type A: Tapped blind hole)
Length l1 (Type B)
Type


Selected Part

Total US Dollars (net)
$1.03
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.03
100249$0.95
250499$0.86
≥ 500$0.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 6220-NI-M2,5-5-AGN 6220-NI-M2,5-8-AGN 6220-NI-M2,5-10-AGN 6220-NI-M2,5-12-AGN 6220-NI-M2,5-15-AGN 6220-NI-M2,5-20-AGN 6220-NI-M2,5-25-AGN 6220-NI-M2,5-30-AGN 6220-NI-M2,5-8-BGN 6220-NI-M2,5-10-BGN 6220-NI-M2,5-12-BGN 6220-NI-M2,5-15-BGN 6220-NI-M2,5-20-BGN 6220-NI-M2,5-25-BGN 6220-NI-M2,5-30-BGN 6220-NI-M3-8-AGN 6220-NI-M3-10-AGN 6220-NI-M3-12-AGN 6220-NI-M3-15-AGN 6220-NI-M3-20-AGN 6220-NI-M3-25-AGN 6220-NI-M3-30-AGN 6220-NI-M3-35-AGN 6220-NI-M3-40-AGN 6220-NI-M3-45-AGN 6220-NI-M3-50-AGN 6220-NI-M3-8-BGN 6220-NI-M3-10-BGN 6220-NI-M3-12-BGN 6220-NI-M3-15-BGN 6220-NI-M3-20-BGN 6220-NI-M3-25-BGN 6220-NI-M3-30-BGN 6220-NI-M3-35-BGN 6220-NI-M3-40-BGN 6220-NI-M3-45-BGN 6220-NI-M3-50-BGN 6220-NI-M4-10-AGN 6220-NI-M4-12-AGN 6220-NI-M4-15-AGN 6220-NI-M4-20-AGN 6220-NI-M4-25-AGN 6220-NI-M4-30-AGN 6220-NI-M4-35-AGN 6220-NI-M4-40-AGN 6220-NI-M4-45-AGN 6220-NI-M4-50-AGN 6220-NI-M4-60-AGN 6220-NI-M4-70-AGN 6220-NI-M4-80-AGN 6220-NI-M4-10-BGN 6220-NI-M4-12-BGN 6220-NI-M4-15-BGN 6220-NI-M4-20-BGN 6220-NI-M4-25-BGN 6220-NI-M4-30-BGN 6220-NI-M4-35-BGN 6220-NI-M4-40-BGN 6220-NI-M4-45-BGN 6220-NI-M4-50-BGN 6220-NI-M4-60-BGN 6220-NI-M4-70-BGN 6220-NI-M4-80-BGN 6220-NI-M5-20-AGN 6220-NI-M5-25-AGN 6220-NI-M5-30-AGN 6220-NI-M5-35-AGN 6220-NI-M5-40-AGN 6220-NI-M5-45-AGN 6220-NI-M5-50-AGN 6220-NI-M5-60-AGN 6220-NI-M5-70-AGN 6220-NI-M5-80-AGN 6220-NI-M5-12-AGN 6220-NI-M5-15-AGN 6220-NI-M5-12-BGN 6220-NI-M5-15-BGN 6220-NI-M5-20-BGN 6220-NI-M5-25-BGN 6220-NI-M5-30-BGN 6220-NI-M5-35-BGN 6220-NI-M5-40-BGN 6220-NI-M5-45-BGN 6220-NI-M5-50-BGN 6220-NI-M5-60-BGN 6220-NI-M5-70-BGN 6220-NI-M5-80-BGN 6220-NI-M6-12-AGN 6220-NI-M6-15-AGN 6220-NI-M6-20-AGN 6220-NI-M6-25-AGN 6220-NI-M6-30-AGN 6220-NI-M6-35-AGN 6220-NI-M6-40-AGN 6220-NI-M6-45-AGN 6220-NI-M6-50-AGN 6220-NI-M6-60-AGN 6220-NI-M6-70-AGN 6220-NI-M6-80-AGN 6220-NI-M6-15-BGN 6220-NI-M6-20-BGN 6220-NI-M6-25-BGN 6220-NI-M6-30-BGN 6220-NI-M6-35-BGN 6220-NI-M6-40-BGN 6220-NI-M6-45-BGN 6220-NI-M6-50-BGN 6220-NI-M6-60-BGN 6220-NI-M6-70-BGN 6220-NI-M6-80-BGN 6220-NI-M8-15-AGN 6220-NI-M8-20-AGN 6220-NI-M8-25-AGN 6220-NI-M8-30-AGN 6220-NI-M8-35-AGN 6220-NI-M8-40-AGN 6220-NI-M8-45-AGN 6220-NI-M8-50-AGN 6220-NI-M8-60-AGN 6220-NI-M8-70-AGN 6220-NI-M8-80-AGN 6220-NI-M8-20-BGN 6220-NI-M8-25-BGN 6220-NI-M8-30-BGN 6220-NI-M8-35-BGN 6220-NI-M8-40-BGN 6220-NI-M8-45-BGN 6220-NI-M8-50-BGN 6220-NI-M8-60-BGN 6220-NI-M8-70-BGN 6220-NI-M8-80-BGN 6220-NI-M10-25-AGN 6220-NI-M10-30-AGN 6220-NI-M10-35-AGN 6220-NI-M10-40-AGN 6220-NI-M10-45-AGN 6220-NI-M10-50-AGN 6220-NI-M10-60-AGN 6220-NI-M10-70-AGN 6220-NI-M10-80-AGN 6220-NI-M10-100-AGN 6220-NI-M10-25-BGN 6220-NI-M10-30-BGN 6220-NI-M10-35-BGN 6220-NI-M10-40-BGN 6220-NI-M10-45-BGN 6220-NI-M10-50-BGN 6220-NI-M10-60-BGN 6220-NI-M10-70-BGN 6220-NI-M10-80-BGN 6220-NI-M10-100-B