GN 631.5 Thrust Pads Stainless Steel, for GN 632.5 Grub Screws

Photo

GN 631.5 Stainless Steel Thrust Pads, for GN 632.5 Grub Screws
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 631.5 thrust pads are typically used with GN 632.5 grub screws, making a low-cost solution for clamping operations or for load bearing purposes.

It is easy to press the ball end of the grub screw into the thrust pad by hand, and it's also easily dismantled.

Specification

Thrust pad
Stainless steel AISI 303


O-ring
Rubber FPM (Viton®)
Temperature resistant up to 390 °F (200 °C)


RoHS

Technical drawing

3D
Hide technical drawing
GN 631.5 Stainless Steel Thrust Pads, for GN 632.5 Grub Screws sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3e ≈h1h2Suitable for
GN 632.5 grub screw
0.830.180.500.240.390.12M 6
0.830.240.500.200.390.12M 8
0.830.310.500.170.390.12M 10
0.830.370.500.130.390.12M 12
0.980.180.510.260.410.12M 6
0.980.240.510.220.410.12M 8
0.980.310.510.180.410.12M 10
0.980.370.510.140.410.12M 12
1.260.180.550.280.430.12M 6
1.260.240.550.240.430.12M 8
1.260.310.550.200.430.12M 10
1.260.370.550.170.430.12M 12
1.570.240.630.310.510.16M 8
1.570.310.630.280.510.16M 10
1.570.370.630.240.510.16M 12
1.970.240.630.410.610.16M 8
1.970.310.630.370.610.16M 10
1.970.370.630.340.610.16M 12

Build & Price

3D Product Configurator
Outer diameter d1
Bore diameter d2

Selected Part

Total US Dollars (net)
$8.41
In Stock: 15
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$8.41
250499$7.71
500999$7.01
≥ 1000$6.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 631.5-21-4,5GN 631.5-21-6,1GN 631.5-21-7,8GN 631.5-21-9,4GN 631.5-25-4,5GN 631.5-25-6,1GN 631.5-25-7,8GN 631.5-25-9,4GN 631.5-32-4,5GN 631.5-32-6,1GN 631.5-32-7,8GN 631.5-32-9,4GN 631.5-40-6,1GN 631.5-40-7,8GN 631.5-40-9,4GN 631.5-50-6,1GN 631.5-50-7,8GN 631.5-50-9,4