GN 632.5Grub ScrewsStainless Steel, with Ball End for GN 631 / GN 631.5 Thrust Pads
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
GN 632.5 grub screws are typically used with GN 631 / GN 631.5 thrust pads, making a low-cost solution for clamping operations or for load bearing purposes.
The ball diameter of these grub screws is smaller than the diameter of the threaded stud, allowing them to be screwed into position from the ball side.
It is easy to press the ball end of the grub screw into the thrust pad by hand, and it's also easily dismantled.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351