GN 6336.10 Star Knobs Technopolymer Plastic, with Stainless Steel Threaded Stud, with Brass or Plastic Tip

Photo

GN 6336.10 Technopolymer Plastic Star Knobs, with Stainless Steel Threaded Stud, with Brass or Plastic Tip Tip material: MS - Brass
Tip material: MS - Brass
GN 6336.10 Technopolymer Plastic Star Knobs, with Stainless Steel Threaded Stud, with Brass or Plastic Tip Tip material: MS - Brass GN 6336.10 Technopolymer Plastic Star Knobs, with Stainless Steel Threaded Stud, with Brass or Plastic Tip Tip material: KU - Plastic (Polyacetal POM)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Star knobs GN 6336.10 with stainless steel threaded stud are an excellent choice for corrosion-free applications.

The brass or plastic tip on the stud prevents indentations or other damage from occurring.

Specification

Star knob DIN 6336
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


Threaded stud
Stainless steel AISI 304 Cu


Tip

  • BrassMS
  • Plastic (Polyacetal POM)KU

RoHS

Technical drawing

3D
Hide technical drawing
GN 6336.10 Technopolymer Plastic Star Knobs, with Stainless Steel Threaded Stud, with Brass or Plastic Tip sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1l2
MS tip

KU tip
d3
MS tip

KU tip
d4h1h2
0.98M 50.390.590.790.98-0.020.040.120.120.470.630.31
1.26M 60.390.630.790.981.180.040.050.160.140.550.790.39
1.57M 80.790.981.181.571.970.060.060.240.200.710.980.51
1.97M 100.790.981.181.772.170.080.070.310.260.871.260.67

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l1
Tip material


Selected Part

Total US Dollars (net)
$3.26
In Stock: 108
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.26
100249$2.99
250499$2.72
≥ 500$2.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.014 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 6336.10-25-M5-10-MSGN 6336.10-25-M5-10-KUGN 6336.10-25-M5-15-MSGN 6336.10-25-M5-15-KUGN 6336.10-25-M5-20-MSGN 6336.10-25-M5-20-KUGN 6336.10-25-M5-25-MSGN 6336.10-25-M5-25-KUGN 6336.10-32-M6-10-MSGN 6336.10-32-M6-10-KUGN 6336.10-32-M6-16-MSGN 6336.10-32-M6-16-KUGN 6336.10-32-M6-20-MSGN 6336.10-32-M6-20-KUGN 6336.10-32-M6-25-MSGN 6336.10-32-M6-25-KUGN 6336.10-32-M6-30-MSGN 6336.10-32-M6-30-KUGN 6336.10-40-M8-20-MSGN 6336.10-40-M8-20-KUGN 6336.10-40-M8-25-MSGN 6336.10-40-M8-25-KUGN 6336.10-40-M8-30-MSGN 6336.10-40-M8-30-KUGN 6336.10-40-M8-40-MSGN 6336.10-40-M8-40-KUGN 6336.10-40-M8-50-MSGN 6336.10-40-M8-50-KUGN 6336.10-50-M10-20-MSGN 6336.10-50-M10-20-KUGN 6336.10-50-M10-25-MSGN 6336.10-50-M10-25-KUGN 6336.10-50-M10-30-MSGN 6336.10-50-M10-30-KUGN 6336.10-50-M10-45-MSGN 6336.10-50-M10-45-KUGN 6336.10-50-M10-55-MSGN 6336.10-50-M10-55-KU