GN 6336.11 Star Knobs Technopolymer Plastic, with Stainless Steel Threaded Stud, with Ball End

Photo

GN 6336.11 Technopolymer Plastic Star Knobs, with Stainless Steel Threaded Stud, with Ball End
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Star knobs GN 6336.11 with stainless steel threaded stud have a ball end whose diameter is smaller than the core diameter of the thread.

These components are an excellent choice for corrosion-free applications.

Specification

Star knob DIN 6336
Plastic
Technopolymer (Polyamide PA) Black, matte finish


Threaded stud
Stainless steel AISI 304 Cu


RoHS

Technical drawing

3D
Hide technical drawing
GN 6336.11 Technopolymer Plastic Star Knobs, with Stainless Steel Threaded Stud, with Ball End sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1
Length
d4d5 +0.002h1h2l2
1.26M 60.981.381.77-0.550.1770.790.390.20
1.57M 81.181.571.972.360.710.2400.980.510.24
1.97M 101.381.772.172.560.870.3071.260.670.29
2.48M 121.572.363.15-1.020.3701.570.830.33

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l1

Selected Part

Total US Dollars (net)
$2.63
In Stock: 24
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.63
100249$2.41
250499$2.19
≥ 500$1.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 6336.11-32-M6-25GN 6336.11-32-M6-35GN 6336.11-32-M6-45GN 6336.11-40-M8-30GN 6336.11-40-M8-40GN 6336.11-40-M8-50GN 6336.11-40-M8-60GN 6336.11-50-M10-35GN 6336.11-50-M10-45GN 6336.11-50-M10-55GN 6336.11-50-M10-65GN 6336.11-63-M12-40GN 6336.11-63-M12-60GN 6336.11-63-M12-80