GN 6336.13 Star Knobs with Loss Protection Technopolymer Plastic, with Stainless Steel Threaded Stud

Photo

GN 6336.13 Technopolymer Plastic Star Knobs with Loss Protection, with Stainless Steel Threaded Stud Type: A - With lanyard ring only
Type: A - With lanyard ring only
GN 6336.13 Technopolymer Plastic Star Knobs with Loss Protection, with Stainless Steel Threaded Stud Type: A - With lanyard ring only GN 6336.13 Technopolymer Plastic Star Knobs with Loss Protection, with Stainless Steel Threaded Stud Type: H - With retaining cable GN 6336.13 Technopolymer Plastic Star Knobs with Loss Protection, with Stainless Steel Threaded Stud Type: K - With ball chain
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Star knobs GN 6336.13 with loss protection can be attached to a base element with the help of a ball chain or a retaining cable.

The star knobs are supplied ready assembled (with lanyard ring, with lanyard ring and retaining cable, or with lanyard ring and ball chain).

Specification

Star knob DIN 6336
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


Threaded stud
Stainless steel

  • M5 - M10: AISI 304 Cu
  • M12: AISI 303

Lanyard ring GN 111.6
Stainless steel AISI 301


Ball chain GN 111.5 (Type K)
Stainless steel AISI 301


Retaining cable GN 111.2 (Type H)
Stainless steel AISI 301
Coated with clear plastic


RoHS

On request

Ball chains / retaining cables with other lengths
With spiral retaining cable GN 111.4
Other GN series with loss protection
Inch sizes

Technical drawing

3D
Hide technical drawing
GN 6336.13 Technopolymer Plastic Star Knobs with Loss Protection, with Stainless Steel Threaded Stud sketch

Part Options / Table

Type

AWith lanyard ring only
HWith retaining cable
KWith ball chain
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1h2h3rs
0.98M 50.390.590.790.980.470.630.310.100.830.11
1.26M 60.630.790.981.180.550.790.390.140.880.11
1.57M 80.790.981.181.570.710.980.510.161.160.13
1.97M 100.790.981.181.770.871.260.670.201.360.15
2.48M 121.181.571.97-1.021.570.830.221.440.15

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l
Type



Selected Part

Total US Dollars (net)
$5.69
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$5.69
100249$5.22
250499$4.75
≥ 500$4.27
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.018 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 6336.13-25-M5-10-AGN 6336.13-25-M5-10-HGN 6336.13-25-M5-10-KGN 6336.13-25-M5-15-AGN 6336.13-25-M5-15-HGN 6336.13-25-M5-15-KGN 6336.13-25-M5-20-AGN 6336.13-25-M5-20-HGN 6336.13-25-M5-20-KGN 6336.13-25-M5-25-AGN 6336.13-25-M5-25-HGN 6336.13-25-M5-25-KGN 6336.13-32-M6-16-AGN 6336.13-32-M6-16-HGN 6336.13-32-M6-16-KGN 6336.13-32-M6-20-AGN 6336.13-32-M6-20-HGN 6336.13-32-M6-20-KGN 6336.13-32-M6-25-AGN 6336.13-32-M6-25-HGN 6336.13-32-M6-25-KGN 6336.13-32-M6-30-AGN 6336.13-32-M6-30-HGN 6336.13-32-M6-30-KGN 6336.13-40-M8-20-AGN 6336.13-40-M8-20-HGN 6336.13-40-M8-20-KGN 6336.13-40-M8-25-AGN 6336.13-40-M8-25-HGN 6336.13-40-M8-25-KGN 6336.13-40-M8-30-AGN 6336.13-40-M8-30-HGN 6336.13-40-M8-30-KGN 6336.13-40-M8-40-AGN 6336.13-40-M8-40-HGN 6336.13-40-M8-40-KGN 6336.13-50-M10-20-AGN 6336.13-50-M10-20-HGN 6336.13-50-M10-20-KGN 6336.13-50-M10-25-AGN 6336.13-50-M10-25-HGN 6336.13-50-M10-25-KGN 6336.13-50-M10-30-AGN 6336.13-50-M10-30-HGN 6336.13-50-M10-30-KGN 6336.13-50-M10-45-AGN 6336.13-50-M10-45-HGN 6336.13-50-M10-45-KGN 6336.13-63-M12-30-AGN 6336.13-63-M12-30-HGN 6336.13-63-M12-30-KGN 6336.13-63-M12-40-AGN 6336.13-63-M12-40-HGN 6336.13-63-M12-40-KGN 6336.13-63-M12-50-AGN 6336.13-63-M12-50-HGN 6336.13-63-M12-50-K