GN 6336.5 Star Knobs Plastic, with Stainless Steel Threaded Stud

Photo

GN 6336.5 Plastic Star Knobs, with Stainless Steel Threaded Stud Material: ST - Technopolymer (Polyamide PA)
Material: ST - Technopolymer (Polyamide PA)
GN 6336.5 Plastic Star Knobs, with Stainless Steel Threaded Stud Material: ST - Technopolymer (Polyamide PA) GN 6336.5 Plastic Star Knobs, with Stainless Steel Threaded Stud Material: SK - Duroplast (Phenolic PF)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Star knobs GN 6336.5 comply with DIN 6336 type L.

Specification

Star knob
Plastic
Technopolymer (Polyamide PA)ST

  • Shock-resistant
  • Black, matte finish

Threaded stud
Stainless steel

  • Inch threads: AISI 304
  • M5 - M10: AISI 304 Cu
  • M12: AISI 303

Star knob
Plastic
Duroplast (Phenolic PF)SK
Black, shiny finish

Threaded stud
Stainless steel A2


RoHS

Technical drawing

3D
Hide technical drawing
GN 6336.5 Plastic Star Knobs, with Stainless Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length l ≈
Material ST

Material SK
d3h1h2
0.981/4 x 200.590.871.101.34--0.470.630.31
1.261/4 x 200.430.750.941.261.46-0.550.790.39
1.575/16 x 180.670.941.421.89--0.710.980.51
1.973/8 x 160.981.181.692.17--0.871.260.67
2.481/2 x 130.750.981.97---1.021.570.83
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length l ≈
Material ST

Material SK
d3h1h2
0.98M 50.390.590.790.981.18--0.390.590.790.98-0.470.630.31
0.98M 60.390.630.790.981.18-------0.470.630.31
1.26M 60.390.630.790.981.18--0.390.630.790.981.180.550.790.39
1.26M 80.790.981.181.571.972.36------0.550.790.39
1.57M 80.790.981.181.571.972.36-0.790.981.181.57-0.710.980.51
1.57M 100.790.981.181.771.972.172.36-----0.710.980.51
1.97M 100.790.981.181.771.972.172.360.790.981.181.772.170.871.260.67
1.97M 121.181.571.972.36--------0.871.260.67
2.48M 121.181.571.972.36---1.181.571.97--1.021.570.83

Build & Price

3D Product Configurator
Material


Handle diameter d1
Thread d2

Inch


Metric


Length l (Material ST)
Length l (Material SK)

Selected Part

Total US Dollars (net)
$1.54
In Stock: 4126
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.54
100249$1.41
250499$1.28
≥ 500$1.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...