GN 666.4Tubular Arch HandlesAluminum or Stainless Steel, with Tapped Inserts
Photo
Finish: SW - Black, RAL 9005, textured finish
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
GN 666.4 tubular arch handles are an advanced development of GN 666 tubular handles with straight tube. The curved shape is another modern industrial design element.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.795 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351