GN 666.5 Tubular Grip Handles Stainless Steel, with Tapped Holes, with Back-to-Back Mounting Capability

Photo

GN 666.5 Stainless Steel Tubular Grip Handles, with Tapped Holes, with Back-to-Back Mounting Capability Type: K - With plastic cover
Type: K - With plastic cover
GN 666.5 Stainless Steel Tubular Grip Handles, with Tapped Holes, with Back-to-Back Mounting Capability Type: K - With plastic cover GN 666.5 Stainless Steel Tubular Grip Handles, with Tapped Holes, with Back-to-Back Mounting Capability Type: E - With stainless steel cover
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Tubular grip handles GN 666.5, type E are completely made of stainless steel, making them suitable for use in hygienic environments.

Specification

Tube Ø 30x1.5 mm
Stainless steel AISI 304
Ground, matte shiny finish


Handle legs
Stainless steel AISI 304
Ground, matte shiny finish


Covers

  • Type K
    Plastic (Polyamide PA)
    Black, matte finish
  • Type E
    Stainless steel AISI 304

RoHS

On request

Special lengths
Various inch and metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 666.5 Stainless Steel Tubular Grip Handles, with Tapped Holes, with Back-to-Back Mounting Capability sketch

Part Options / Table

Type

KWith plastic cover
EWith stainless steel cover
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1 ±0.02d4hl3t
min.
1.185/16 x 188.000.792.3610.550.59
1.185/16 x 1810.000.792.3612.560.59
1.185/16 x 1812.000.792.3614.570.59
1.185/16 x 1816.000.792.3618.540.59
1.185/16 x 1820.000.792.3622.560.59
1.185/16 x 1824.000.792.3626.570.59
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1 ±0.02d4hl3t
min.
1.18M 6M 87.870.792.3610.430.59
1.18M 6M 89.840.792.3612.400.59
1.18M 6M 811.810.792.3614.370.59
1.18M 6M 815.750.792.3618.310.59
1.18M 6M 819.690.792.3622.240.59
1.18M 6M 823.620.792.3626.180.59

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Length l1
Type


Mounting Sketch

Mounting sketch GN 666.5 + GN 666.7

Application Example

Anwendungsbeispiel Zeichnung GN 666.5 + GN 666.7

GN 666.5 and GN 666.7 tubular grip handles allow the mounting of a pair of handles in the opposite position. This method could be used on doors (double handle).

Generally a modification of the thread length l4 is required for this. The included
DIN 913-M8x25-A2 threaded pin of the mounting stud may need to be replaced by a longer threaded pin in order for the handles to be mounted properly.

Handles with a modified thread length l4 are available upon request.

Selected Part

Total US Dollars (net)
$79.16
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$79.16
5099$72.56
100249$65.97
≥ 250$59.37
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...