GN 667 Tubular Grip Handles Aluminum or Stainless Steel, with Socket Cap Screws

Photo

GN 667 Aluminum or Stainless Steel Tubular Grip Handles, with Socket Cap Screws Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 667 Aluminum or Stainless Steel Tubular Grip Handles, with Socket Cap Screws Finish: SW - Black, RAL 9005, textured finish GN 667 Aluminum or Stainless Steel Tubular Grip Handles, with Socket Cap Screws Finish: EL - Anodized finish, natural color GN 667 Aluminum or Stainless Steel Tubular Grip Handles, with Socket Cap Screws Finish: NG - Ground, matte shiny finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

GN 667 tubular grip handles are very versatile, because special lengths of handles can be ordered complete in smaller quantities.

If desired, handle legs may be ordered individually to make your own special length of handle.

Specification

Tube Ø 20x1.5 mm / 30x1.5 mm
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Anodized finish, natural colorELEL

Stainless steel AISI 304
Ground, matte shiny finishNGNG


Handle legs
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finish

Socket cap screws DIN 912
Hex nuts ISO 4032
Washers DIN 125
Stainless steel AISI 304


RoHS

On request

Special lengths
Supports for handles with longer spans or greater loads
Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 667 Aluminum or Stainless Steel Tubular Grip Handles, with Socket Cap Screws sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1 ±0.04abd2
Thread
h1h2l2l3l4l5
max.
l6
0.797.097.879.8411.8113.7815.75-1.891.10M 81.772.280.750.390.980.240.37
1.1811.8113.7815.7519.6923.6227.5639.372.241.50M 102.363.070.910.471.380.350.57

Build & Price

3D Product Configurator
Handle diameter d1
Length l1
Finish
EL
NG
SW

Selected Part

Total US Dollars (net)
$25.89
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$25.89
100249$23.73
250499$21.58
≥ 500$19.42
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.352 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...