GN 676.5 Push / Pull Knobs Stainless Steel, with Tapped Blind Hole, Plain or Knurled Rim

Photo

GN 676.5 Stainless Steel Push / Pull Knobs, with Tapped Blind Hole, Plain or Knurled Rim Type: B - With knurl
Type: B - With knurl
GN 676.5 Stainless Steel Push / Pull Knobs, with Tapped Blind Hole, Plain or Knurled Rim Type: B - With knurl GN 676.5 Stainless Steel Push / Pull Knobs, with Tapped Blind Hole, Plain or Knurled Rim Type: A - Without knurl
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Knobs GN 676.5 are used in applications where a push or pull movement is required. Their concave top gives a more comfortable thumb grip.

The version with knurl (type B) can be used as a knurled nut.

Specification

Stainless steel AISI 303
Matte shot-blasted finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 676.5 Stainless Steel Push / Pull Knobs, with Tapped Blind Hole, Plain or Knurled Rim sketch

Part Options / Table

Type

AWithout knurl
BWith knurl
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3h1h2t
min.
0.83M 4M 50.490.710.410.39
0.98M 6M 80.570.890.550.47
1.22M 8-0.731.060.670.59
1.22M 10-0.731.060.670.67

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Type


Selected Part

Total US Dollars (net)
$10.38
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$10.38
100249$9.52
250499$8.65
≥ 500$7.79
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 676.5-21-M4-AGN 676.5-21-M4-BGN 676.5-21-M5-AGN 676.5-21-M5-BGN 676.5-25-M6-AGN 676.5-25-M6-BGN 676.5-25-M8-AGN 676.5-25-M8-BGN 676.5-31-M8-AGN 676.5-31-M8-BGN 676.5-31-M10-AGN 676.5-31-M10-B