GN 706.4 Semi-Split Shaft Collars Stainless Steel, with Adjustable Lever

Photo

GN 706.4 Stainless Steel Semi-Split Shaft Collars, with Adjustable Lever
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Semi-split shaft collars GN 706.4 are typically used as an end stop, and can easily be assembled with a high clamping force via the adjustable lever without causing damage to the surface of the shaft or axle.

Especially in applications that often require new positions of the shaft collar, this design offers great advantages without a need for additional tools.

For sizes d1 = 32 and 36 mm, d3 is a tapped through hole; for sizes d1 = 42 mm and larger, d3 is a tapped blind hole.

Specification

Body
Stainless steelNI AISI 316LHC
Sintered


Adjustable lever

  • Lever body
    Zinc die-cast, powder coated
    Black, RAL 9005, textured finish
  • Insert / retaining screw
    Stainless steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 706.4 Stainless Steel Semi-Split Shaft Collars, with Adjustable Lever sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.003
Bore
±0.008d3
Thread
d4l1l2s
1.26B 14-0.433M 40.511.461.180.08
1.42B 15B 160.512M 50.511.521.180.08
1.65B 18B 200.591M 50.511.611.180.12
1.89B 22B 250.591M 50.511.691.770.12
2.17B 28B 300.591M 60.511.771.770.12
2.36B 32B 350.591M 60.511.831.770.16
2.56B 40-0.591M 60.511.871.770.16

Build & Price

3D Product Configurator
Outer diameter d1
Bore d2
Material

Selected Part

Total US Dollars (net)
$32.40
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$32.40
100249$29.70
250499$27.00
≥ 500$24.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.088 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...