GN 99.6 Clamp Nuts Stainless Steel AISI 316L, Tapped Type

Photo

GN 99.6 Stainless Steel AISI 316L Clamp Nuts, Tapped Type
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Latest production techniques make these clamp nuts GN 99.6 an extremely good value.

Specification

Body
Stainless steelA4 AISI 316L
Matte shot-blasted finish


Clamp arm
Butt-welded to tapped hub


RoHS

On request

Special inch and metric bores or threads

Technical drawing

3D
Hide technical drawing
GN 99.6 Stainless Steel AISI 316L Clamp Nuts, Tapped Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1d2d3h1h2l2
2.48M 80.630.390.491.202.36
3.15M 100.790.470.591.462.99
3.94M 120.980.550.751.813.74

Build & Price

3D Product Configurator
Lever length l1
Thread d1
Material

Selected Part

Total US Dollars (net)
$14.84
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$14.84
100249$13.61
250499$12.37
≥ 500$11.13
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.099 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...