GN 75.6Mushroom Shaped KnobsStainless Steel, with Tapped Hole or Threaded Stud, Hygienic Design
Photo
Type: D - With tapped hole Finish: PL - Polished finish (Ra < 0.8 µm) Sealing ring material: H - H-NBR
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.
The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.
Mushroom shaped knobs GN 75.6 are intended for use in hygienic areas. The sealed mounting surface enables fastening without dead spaces. The impervious geometry in combination with the high quality finish prevents the accumulation of dirt and facilitates cleaning.
Mushroom shaped knobs GN 75.6 have a compact and timeless design.
Specification
Body
Stainless steel AISI 316L
Matte finish (Ra < 0.8 µm)MT
Polished finish (Ra < 0.8 µm)PL
Sealing ring
H-NBRH
Temperature resistant from -13 °F to +302 °F
(-25 °C to +150 °C)
EPDME
Temperature resistant from -40 °F to +248 °F
(-40 °C to +120 °C)
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.