Version
P1 Plate size (100 mm x 85 mm)
P3 Plate size (140 mm x 110 mm)
P12 Plate size (3 5/8" x 2 1/2")
Type
R-SB Roller bearing with blue wheel
K-SB-FK Ball bearing with blue wheel, with thread guard
K-SG-FK Ball bearing with gray wheel, with thread guard
Show / Hide columns
Part Number R-SB - Roller bearing with blue wheel Part Number K-SG-FK - Ball bearing with gray wheel, with thread guard Part Number K-SB-FK - Ball bearing with blue wheel, with thread guard
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
4
5
8
3.125
3.500
6.3125
3.15
3.50
3.94
4.92
6.30
7.87
1.26
1.38
1.50
1.57
1.97
4.02
4.69
4.92
5.12
5.91
6.10
7.68
9.25
100 x 85
140 x 110
3 5/8 x 2 1/2
80 x 60
105 x 75-80
3 1/16 - 2 13/16 x 1 3/4
M8 / 5/16"
M10 / 3/8"
M8_/_5/16"
140.00
160.00
180.00
200.00
400.00
B-POEV-80R-SB 3.125 3.15 1.26 4.02 100 x 85 80 x 60 M8 / 5/16" 140.00
B-POEV-100R-SB 4 3.94 1.50 4.92 100 x 85 80 x 60 M8 / 5/16" 200.00
B-POEV-125R-SB 5 4.92 1.57 5.91 100 x 85 80 x 60 M8 / 5/16" 200.00
B-POEV-160R-SB 6.3125 6.30 1.97 7.68 140 x 110 105 x 75-80 M10 / 3/8" 400.00
B-POEV-200R-SB 8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 400.00
B-POEV-89K-12-SG-FK 3.500 3.50 1.26 4.69 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 160.00
B-POEV-102K-12-SB-FK 4 3.94 1.26 5.12 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 180.00
B-POEV-126K-12-SB-FK 5 4.92 1.38 6.10 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 180.00
Filter combination produces no result.
Show / Hide columns
Inch
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
4
5
3.500
3.50
3.94
4.92
1.26
1.38
4.69
5.12
6.10
3 5/8 x 2 1/2
3 1/16 - 2 13/16 x 1 3/4
M8_/_5/16"
160.00
180.00
3.500 3.50 1.26 4.69 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 160.00
4 3.94 1.26 5.12 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 180.00
5 4.92 1.38 6.10 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 180.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
4
5
8
3.125
6.3125
3.15
3.94
4.92
6.30
7.87
1.26
1.50
1.57
1.97
4.02
4.92
5.91
7.68
9.25
100 x 85
140 x 110
80 x 60
105 x 75-80
M8 / 5/16"
M10 / 3/8"
140.00
200.00
400.00
3.125 3.15 1.26 4.02 100 x 85 80 x 60 M8 / 5/16" 140.00
4 3.94 1.50 4.92 100 x 85 80 x 60 M8 / 5/16" 200.00
5 4.92 1.57 5.91 100 x 85 80 x 60 M8 / 5/16" 200.00
6.3125 6.30 1.97 7.68 140 x 110 105 x 75-80 M10 / 3/8" 400.00
8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 400.00
Filter combination produces no result.