BK-ALST Pressed Steel Fixed Casters Steel, with Medium Heavy Duty Brackets

Photo

 BK-ALST Steel Pressed Steel Fixed Casters, with Medium Heavy Duty Brackets

Product description

Information

Load capacity range 300-350 kg.

Very high operational comfort because of particularly thick, elastic tread. Especially suited for high load capacities and low profile mounting. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving.

Low noise operation.

Specification

Bracket

  • Steel stamping, zinc plated, blue passivated finish, Cr6 free
  • Bolted wheel axle

Wheel

  • "Blickle Softhane" (Special Polyurethane) tread
  • Hardness75 ° Shore A
  • Green
  • Very strong chemical bond to the wheel center

Wheel center/rim

  • Aluminum die-cast
  • Casted tread
  • Silvergray

RoHS

Technical drawing

3D
Hide technical drawing
 BK-ALST Steel Pressed Steel Fixed Casters, with Medium Heavy Duty Brackets sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)

Type

KBall bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.941.575.12100 x 8580 x 60M8 / 5/16"1.77300.00
43.941.575.12140 x 110105 x 75-80M10 / 3/8"1.77300.00
54.921.576.10100 x 8580 x 60M8 / 5/16"1.89350.00
54.921.576.10140 x 110105 x 75-80M10 / 3/8"1.89350.00

Build & Price

3D Product Configurator
D
Version


Type

Selected Part

Total US Dollars (net)
$73.65
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$73.65
2549$67.51
5099$61.38
≥ 100$55.24
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.940 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team