C Hinges Nylon Plastic

Photo

 C Nylon Plastic Hinges

Product description

Information

An economical, yet very durable, substitute for metal hinges.

Specification

Body
Nylon plastic

  • Glass fiber reinforced
  • Black, matte finish

Pin
Stainless steel AISI 303


Tapped inserts
Brass, molded-in


Threaded studs
Steel, zinc plated, molded-in


RoHS

Technical drawing

3D
Hide technical drawing
 C Nylon Plastic Hinges sketch

Part Options / Table

Type

A2x2 tapped inserts
C2x2 bores for countersunk screws
D2x2 threaded studs
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1
Type A, D
d2
Type C
d3h1h2h3l3l4m1 ±0.008m2 ±0.008t
1.571.57--B 4.20.160.650.390.45-0.551.001.00-
1.891.89M 5M 6B 5.50.200.810.490.570.590.671.221.180.43
2.562.56M 6-B 6.50.240.980.550.670.790.941.571.570.43
3.863.85M 10-B 10.50.311.460.830.980.791.382.482.360.43

Build & Price

3D Product Configurator
Width l1
Length l2
Thread d1
Bore d2
Type



Selected Part

Total US Dollars (net)
$3.67
In Stock: 763
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.67
100249$3.36
250499$3.06
≥ 500$2.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...