CKS Hand Knobs Aluminum, with Tapped or Plain Bore

Photo

 CKS Aluminum Hand Knobs, with Tapped or Plain Bore Type: D - With tapped through bore
Type: D - With tapped through bore
 CKS Aluminum Hand Knobs, with Tapped or Plain Bore Type: D - With tapped through bore  CKS Aluminum Hand Knobs, with Tapped or Plain Bore Type: C - With plain blind bore, tol. H7

Product description

Information

Lightweight yet long-lasting, these CKS hand knobs made from a durable aluminum extrusion are an economical choice for a variety of equipment applications.

Specification

Solid aluminum extrusion 6063-T5,
etched and clear anodized finish


RoHS

On request

Cross holes and set screw holes

Technical drawing

3D
Hide technical drawing
 CKS Aluminum Hand Knobs, with Tapped or Plain Bore sketch

Part Options / Table

Type

CWith plain blind bore, tol. H7
DWith tapped through bore
EWith tapped blind bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
Type D / Type E
d3 +0.001
Bore
Type C
d4h1h2
1.001/4 x 20B 1/40.500.880.50
1.505/16 x 18B 5/160.630.880.38
2.003/8 x 16B 3/80.811.000.50
2.501/2 x 13B 1/21.001.130.56
3.005/8 x 11B 5/81.251.250.63

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Bore d3
Type



Selected Part

Total US Dollars (net)
$6.94
In Stock: 1228
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.94
100249$6.36
250499$5.78
≥ 500$5.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.025 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
CKS-1.00-1/4x20-DCKS-1.00-1/4x20-ECKS-1.00-B1/4-CCKS-1.50-5/16x18-DCKS-1.50-5/16x18-ECKS-1.50-B5/16-CCKS-2.00-3/8x16-DCKS-2.00-3/8x16-ECKS-2.00-B3/8-CCKS-2.50-1/2x13-DCKS-2.50-1/2x13-ECKS-2.50-B1/2-CCKS-3.00-5/8x11-DCKS-3.00-5/8x11-ECKS-3.00-B5/8-C