EN 122.1 Hinges Technopolymer Plastic, with 4 Indexing Positions

Photo

EN 122.1 Technopolymer Plastic Hinges, with 4 Indexing Positions Type: CH - 2x2 bores for socket cap screws
ELESA original design
code: CFP.
Type: CH - 2x2 bores for socket cap screws
EN 122.1 Technopolymer Plastic Hinges, with 4 Indexing Positions Type: CH - 2x2 bores for socket cap screws EN 122.1 Technopolymer Plastic Hinges, with 4 Indexing Positions Type: EH - 2x2 bores for hex head screws EN 122.1 Technopolymer Plastic Hinges, with 4 Indexing Positions Type: SH - 2x2 bores for countersunk screws

Product description

Information

EN 122.1 hinges with indexing positions keep the door in the three specified positions without an additional mechanism.

The covers not only prevent the entering of dirt to the screw areas, but also give an appealing appearance to the hinges.

Specification

Plastic
Technopolymer (Polyacetal POM)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 176 °F (80 °C)

RoHS

Technical drawing

3D
Hide technical drawing
EN 122.1 Technopolymer Plastic Hinges, with 4 Indexing Positions sketch

Part Options / Table

Type

SH2x2 bores for countersunk screws
CH2x2 bores for socket cap screws
EH2x2 bores for hex head screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2l3d1d2h1h2h3m1m2t1t2Max. holding torque
MH in Nm
1.771.970.850.180.310.550.310.280.981.260.180.181.1

Build & Price

3D Product Configurator
Width l1
Length l2
Type



Selected Part

Total US Dollars (net)
$6.67
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$6.67
10249$6.43
250499$6.07
≥ 500$5.46
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.034 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.