EN 155 Hinges Technopolymer Plastic

Photo

EN 155 Technopolymer Plastic Hinges Type: A - 2x2 tapped inserts
ELESA original design
code: CFE.
Type: A - 2x2 tapped inserts
EN 155 Technopolymer Plastic Hinges Type: A - 2x2 tapped inserts EN 155 Technopolymer Plastic Hinges Type: B - 2x2 bores for socket cap screws EN 155 Technopolymer Plastic Hinges Type: C - 2x2 threaded studs EN 155 Technopolymer Plastic Hinges Type: D - 2x tapped inserts / 2x threaded studs EN 155 Technopolymer Plastic Hinges Type: E - 2x threaded blind bores / 2x bores for socket head cap screws EN 155 Technopolymer Plastic Hinges Type: F - 2x threaded studs / 2x bores for socket cap screws

Product description

Information

EN 155 hinges have wings of equal length. They are suitable for a variety of applications where door leaf sizes match on each side.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Black, matte finish
  • Temperature resistant up to 176 °F (80 °C)

Pin
Stainless steel AISI 303


Tapped inserts
Brass, nickel plated


Threaded studs
Steel, nickel plated


RoHS

Technical drawing

3D
Hide technical drawing
EN 155 Technopolymer Plastic Hinges sketch

Part Options / Table

Type

A2x2 tapped inserts
B2x2 bores for socket cap screws
C2x2 threaded studs
D2x tapped inserts / 2x threaded studs
E2x threaded blind bores / 2x bores for socket head cap screws
F2x threaded studs / 2x bores for socket cap screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1 
Nominal
dimension

Actual
dimension
l2 
Nominal
dimension

Actual
dimension
d1
Thread
d2d3h1h2l3l4l5m1 ±0.012m2 ±0.012rt
1.771.791.181.20M 30.130.100.490.370.590.510.161.180.590.200.16
2.282.321.571.59M 40.170.160.650.490.790.710.241.590.790.240.22
2.762.761.891.91M 50.220.200.790.590.940.670.311.810.940.280.26
3.823.822.602.60M 60.260.241.080.831.300.630.392.511.300.310.35

Build & Price

3D Product Configurator
Width l1
Length l2
Type






Selected Part

Total US Dollars (net)
$11.06
In Stock: 7
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$11.06
10249$10.66
250499$10.06
≥ 500$9.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.028 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 155-45-30-AEN 155-45-30-BEN 155-45-30-CEN 155-45-30-DEN 155-45-30-EEN 155-45-30-FEN 155-58-40-AEN 155-58-40-BEN 155-58-40-CEN 155-58-40-DEN 155-58-40-EEN 155-58-40-FEN 155-70-48-AEN 155-70-48-BEN 155-70-48-CEN 155-70-48-DEN 155-70-48-EEN 155-70-48-FEN 155-97-66-AEN 155-97-66-BEN 155-97-66-CEN 155-97-66-DEN 155-97-66-EEN 155-97-66-F

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.