EN 159 Hinges Technopolymer Plastic, for Profile Systems

Photo

EN 159 Technopolymer Plastic Hinges, for Profile Systems Color: SW - Black, matte finish
Identification no.: 1 - Without safety adjustable levers
ELESA original design
code: CFG./CFG-ERS
Color: SW - Black, matte finish
Identification no.: 1 - Without safety adjustable levers
EN 159 Technopolymer Plastic Hinges, for Profile Systems Color: SW - Black, matte finish
Identification no.: 1 - Without safety adjustable levers EN 159 Technopolymer Plastic Hinges, for Profile Systems Color: LG - Gray, matte finish
Identification no.: 1 - Without safety adjustable levers EN 159 Technopolymer Plastic Hinges, for Profile Systems Color: LG - Gray, matte finish
Identification no.: 2 - With safety adjustable levers EN 159 Technopolymer Plastic Hinges, for Profile Systems Color: SW - Black, matte finish
Identification no.: 2 - With safety adjustable levers
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

EN 159 hinges are suitable for simple installation on standard commercially available T-slot aluminum profile extrusions. They will support the weight of a door by utilizing the provided rectangular positioning elements. These are simply clipped into recesses in the hinge wings. They will fit 8 mm and 10 mm wide slots.

For every profile combination s1 - s2 the positioning elements in the commercial slot widths b are included.

GN 965 / GN 968 T-nut assemblies are used for the assembly on profile rails.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Black, matte finishSWSW
  • Gray, matte finishLGLG
  • Temperature resistant up to 266 °F (130 °C)

Pin
Steel, nickel plated


Safety adjustable lever EN 604.2
(only identification no. 2)

  • Plastic

  • Technopolymer (Polyamide PA)

  • Black, matte finish

  • Washer
    Steel, zinc plated


RoHS

Technical drawing

3D
Hide technical drawing
EN 159 Technopolymer Plastic Hinges, for Profile Systems sketch

Part Options / Table

Identification no.

1Without safety adjustable levers
2With safety adjustable levers
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1m1
Nominal dimension

Actual dimension
m2
Nominal dimension

Actual dimension
d1d2h1h2h3h4l2l3l4For profile widths
s1 - s2
2.130.670.690.670.690.260.310.630.310.631.501.421.061.7330 - 30
2.520.670.690.870.890.260.310.630.310.631.501.421.061.7330 - 40
2.720.670.690.980.980.260.310.630.310.631.501.421.061.7330 - 45
3.310.670.691.261.280.260.310.630.310.631.501.421.061.7330 - 60
2.910.870.890.870.890.260.310.630.310.631.501.421.461.7340 - 40
3.110.870.890.980.980.260.310.630.310.631.501.421.461.7340 - 45
3.700.870.891.261.280.260.310.630.310.631.501.421.461.7340 - 60
3.310.980.980.980.980.260.310.630.310.630.631.421.651.7345 - 45
3.900.980.981.261.280.260.310.630.310.631.501.421.651.7345 - 60
4.491.261.281.261.280.260.310.630.310.631.501.422.241.7360 - 60

Build & Price

3D Product Configurator
Width l1
Bore distance m1
Bore distance m2
Color
LG
SW
Identification no.


Application Example

Drawing Application example GN 159

Positioning Elements

Skizze GN 159 Positionierelemente
Show / Hide columns
Profile widthSlot width ba
3062
3082
40 + 4584
40 + 45104
60105
60125

The positioning elements are clipped into the corresponding recesses of the hinge wing.

Selected Part

Total US Dollars (net)
$10.09
In Stock: 20
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$10.09
10249$9.73
250499$9.18
≥ 500$8.26
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.082 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.