EN 160 Lift-Off Hinges Technopolymer Plastic, with Eccentric Pin

Photo

EN 160 Technopolymer Plastic Lift-Off Hinges, with Eccentric Pin Type: A - 2x2 tapped inserts
ELESA original design
code: CFN.
Type: A - 2x2 tapped inserts
EN 160 Technopolymer Plastic Lift-Off Hinges, with Eccentric Pin Type: A - 2x2 tapped inserts EN 160 Technopolymer Plastic Lift-Off Hinges, with Eccentric Pin Type: B - 2x2 threaded studs EN 160 Technopolymer Plastic Lift-Off Hinges, with Eccentric Pin Type: C - 2x threaded studs (at the eccentric pin) 2x tapped inserts EN 160 Technopolymer Plastic Lift-Off Hinges, with Eccentric Pin Type: D - 2x tapped inserts (at the eccentric pin) / 2x threaded studs

Product description

Information

With EN 160 lift-off hinges, the two eccentric pins that form the fulcrum are offset 0.5 mm from each other. Because of this design, the position of the door can be altered or adjusted in relation to the door frame.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 176 °F (80 ˚C)

Pin
Plastic
Technopolymer (Polyacetal POM)


Tapped inserts
Brass, nickel plated


Threaded studs
Steel, nickel plated


RoHS

Technical drawing

3D
Hide technical drawing
EN 160 Technopolymer Plastic Lift-Off Hinges, with Eccentric Pin sketch

Part Options / Table

Type

A2x2 tapped inserts
B2x2 threaded studs
C2x threaded studs (at the eccentric pin) 2x tapped inserts
D2x tapped inserts (at the eccentric pin) / 2x threaded studs
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1 l2 abd1
Thread
d2l3l4mt
1.102.520.080.57M 50.310.240.470.750.30

Build & Price

3D Product Configurator
Width l1
Length l2
Type




Construction and Assembly Instructions

The hinge section is to be attached to the door frame with the octagon holder.
First insert the pin such that the reference marking of the pin coincides with the arrow at the hinge.

The eccentric pin is to be placed in eight positions via the octagon.
Depending on position, I1 changes: min. 27.5 / max. 28.5 mm.

GN 160 Skizze 1 GN 160 Skizze2

Aligning the Door

To align the door, the eccentric pin of the top and bottom hinge may be turned into the required position.

GN 160 Skizze 3 GN 160 Skizze4

Hinge 1: Turn pin counter-clockwise

Hinge 2: Turn pin clockwise

Hinge 1: Turn pin clockwise

Hinge 2: Turn pin counter-clockwise

Hinge Layout

Door to be unhinged

Door not to be unhinged

GN 160 Skizze5 GN 160 Skizze6

The top hinge section may be mounted to the frame only after the bottom hinge has been hung.

Selected Part

Total US Dollars (net)
$8.33
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$8.33
10249$8.03
250499$7.58
≥ 500$6.82
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.070 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 160-28-64-AEN 160-28-64-BEN 160-28-64-CEN 160-28-64-D

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.