EN 450 Ball Shaped Door Catches Technopolymer Plastic

Photo

EN 450 Technopolymer Plastic Ball Shaped Door Catches
ELESA original design
code: BPS.

Product description

Information

EN 450 ball shaped door catches were designed for use with both shutter doors and sliding doors.

The ball shaped door catch consists of a catch body to be fixed to a frame and a ball to be fixed to a door.

Under specific tests, the catch showed constant performances for more than 20.000 cycles.

Specification

Catch body
Plastic
Technopolymer (Polyacetal POM)

  • Temperature resitant up to 140 °F (60 °C)
  • Black, matte finish

Ball
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 140 °F (60 °C)
  • Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
EN 450 Technopolymer Plastic Ball Shaped Door Catches sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bd
Ball Ø
s1
min.

max.
s2
min.

max.
Holding force
1.100.550.700.760.310.396.74 lbf (30 N)

Build & Price

3D Product Configurator
Width b
Outside diameter d

Assembly Instructions

Skizze GN 450

The minimum thickness for the profile suitable for use is 15 mm, while the distance between door and frame must be within 2.5 mm and 3.5 mm.

Skizze GN 450 2

For applications with differences in height between frame and door, Spacer EN 450.1 with height h = 5 mm, 10 mm and 15 mm are available.

Selected Part

Total US Dollars (net)
$5.40
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$5.40
10249$5.20
250499$4.91
≥ 500$4.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.